10285817
498551
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.7328 |
| 500 + | £ 0.7186 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 2.047 in |
|---|---|
| D | 52.0 mm |
| H | 24.6 mm |
| H | 0.969 in |
| L | 0.591 in |
| L | 15.0 mm |
| SW | 1.181 in |
| SW | 30.0 mm |
| Thread Size | M45 x 2;0 |
| Thread Standard | Metric |
| Full Material | High Density Polyethylene |
| Colour | Yellow |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue