Threaded O-ring Plugs for BSP/Gas Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.
It may be installed using a spanner, screwdriver, or by hand. BSP Gas threads are available. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | SW | Colour | L | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1559 - £ 0.3454 | 5100 In stock |
1.161 in
29.5 mm
|
5/8 in - 14 BSP
|
0.669 in
17.0 mm
|
Yellow
|
0.531 in
13.5 mm
|
|
|
||
| £ 0.5003 - £ 0.5003 | 21398 In stock |
1.969 in
50.0 mm
|
1 1/4 in - 11 BSP
|
0.945 in
24.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
|
|
||
| 10287057 | £ 0.0945 - £ 0.0945 | 12500 In stock |
0.748 in
19.0 mm
|
1/4 in - 19 BSP
|
0.394 in
10.0 mm
|
Yellow
|
0.492 in
12.5 mm
|
|
|
|
| 10287064 | £ 0.0945 - £ 0.0945 | 120500 In stock |
0.866 in
22.0 mm
|
3/8 in - 19 BSP
|
0.512 in
13.0 mm
|
Yellow
|
0.492 in
12.5 mm
|
|
|
|
| £ 0.2282 - £ 0.2282 | 4500 In stock |
1.457 in
37.0 mm
|
7/8 in - 14 BSP
|
0.866 in
22.0 mm
|
Yellow
|
0.531 in
13.5 mm
|
|
|
||
| £ 0.0945 - £ 0.0945 | 16297 In stock |
0.63 in
16.0 mm
|
1/8 in - 28 BSP
|
0.276 in
7.0 mm
|
Yellow
|
0.394 in
10.0 mm
|
|
|
||
| 10285886 | £ 0.2338 - £ 0.2338 | 29085 In stock |
1.26 in
32.0 mm
|
3/4 in - 14 BSP
|
0.748 in
19.0 mm
|
Yellow
|
0.531 in
13.5 mm
|
|
|
|
| 10287095 | £ 0.625 - £ 0.625 | 420 In stock |
2.205 in
56.0 mm
|
1 1/2 in - 11 BSP
|
1.181 in
30.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
|
|
|
| £ 0.8802 - £ 0.8802 | 5406 In stock |
2.677 in
68.0 mm
|
2 in - 11 BSP
|
1.417 in
36.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
|
|
||
| £ 0.8107 - £ 0.8447 | 5600 In stock |
2.441 in
62.0 mm
|
1 3/4 in - 11 BSP
|
1.417 in
36.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
|
|
||
| £ 0.1394 - £ 0.1394 | 67000 In stock |
1.063 in
27.0 mm
|
1/2 in - 14 BSP
|
0.591 in
15.0 mm
|
Yellow
|
0.531 in
13.5 mm
|
|
|
||
| 10287071 | £ 0.3798 - £ 0.3798 | 60216 In stock |
1.575 in
40.0 mm
|
1 in - 11 BSP
|
0.945 in
24.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
|
|
|
| £ 0.0944 - £ 0.1026 | 12053 In stock |
0.63 in
16.0 mm
|
7/16 in - 20 UNF
|
0.394 in
10.0 mm
|
Yellow
|
0.492 in
12.5 mm
|
UNF
|
|
||
| 10286982 | £ 0.1077 - £ 0.1077 | 2989 In stock |
0.827 in
21.0 mm
|
9/16 in - 18 UNF
|
0.394 in
10.0 mm
|
Yellow
|
0.492 in
12.5 mm
|
UNF
|
|
|
| £ 0.1771 - £ 0.1771 | 1023 In stock |
1.22 in
31.0 mm
|
1 in - 14 UNF
|
0.669 in
17.0 mm
|
Yellow
|
0.531 in
13.5 mm
|
UNF
|
|
||
| 10286975 | £ 0.0928 - £ 0.1009 | 14580 In stock |
0.748 in
19.0 mm
|
1/2 in - 20 UNF
|
0.394 in
10.0 mm
|
Yellow
|
0.492 in
12.5 mm
|
UNF
|
|
|
| £ 0.1366 - £ 0.1366 | Request the lead time here |
1.063 in
27.0 mm
|
3/4 in - 16 UNF
|
0.512 in
13.0 mm
|
Yellow
|
0.531 in
13.5 mm
|
UNF
|
|
||
| £ 0.1336 - £ 0.146 | 2742 In stock |
1.102 in
28.0 mm
|
7/8 in - 14 UNF
|
0.591 in
15.0 mm
|
Yellow
|
0.531 in
13.5 mm
|
UNF
|
|
||
| £ 0.2253 - £ 0.2409 | 944 In stock |
1.496 in
38.0 mm
|
1 3/16 in - 12 UNF
|
0.866 in
22.0 mm
|
Yellow
|
0.551 in
14.0 mm
|
UNF
|
|
||
| £ 0.265 - £ 0.282 | Request the lead time here |
1.654 in
42.0 mm
|
1 5/16 in - 12 UNF
|
0.945 in
24.0 mm
|
Yellow
|
0.551 in
14.0 mm
|
UNF
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue