Quantity | Unit price |
---|---|
100 - 999 | £ 0.8447 |
1000 - 1999 | £ 0.8277 |
2000 + | £ 0.8107 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 2.441 in |
---|---|
D | 62.0 mm |
H | 25.0 mm |
H | 0.984 in |
L | 15.0 mm |
L | 0.591 in |
SW | 36.0 mm |
SW | 1.417 in |
Thread Size | 1-3/4-11 |
Full Material | High Density Polyethylene |
Colour | Yellow |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue