Menu Search

Telescopic Universal Joints

In stock

These Telescopic universal joints combine the functions of a universal joint and a telescopic shaft. These joints comprise two yokes joined by a telescopic shaft, which allows for angular misalignment and compensates for length changes. It allows the joint to expand and retract to accommodate variations in distance between the linked components.

They are designed to transfer torque and modify length while accommodating minor angular misalignments between the input and output shafts. Furthermore, the driving speed of universal joints should not exceed 1000 rpm. Made to withstand heavy loads and offer dependable performance in harsh environments.

It has a maximum bending angle of 45 per joint. It may be inserted and removed using specific tools. Typical applications include industrial machinery, and conveyor systems.

  • It transfers torque and modifies length while accommodating minor angular misalignments between the input and output shafts.
  • It has a maximum bending angle of 45 per joint.
  • Used in industrial machinery, and conveyor systems.
Material: Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
62 results
Product SKUs information
Item Code Price range Availability d1 tol. H7 l3 stroke l1 min l1 max l2 d3 d2 View
£ 109.04 - £ 155.7693 In production
12.0
30.0
160.0
190.0
56.0
26.0
25.0
£ 147.31 - £ 210.4362 1 In stock
20.0
50.0
250.0
300.0
82.0
42.0
42.0
£ 109.04 - £ 155.7693 In production
10.0
60.0
180.0
240.0
48.0
22.0
22.0
£ 114.23 - £ 163.1859 In production
12.0
140.0
280.0
420.0
56.0
26.0
25.0
£ 184.93 - £ 264.1826 In production
25.0
100.0
350.0
450.0
108.0
52.0
50.0
£ 122.04 - £ 174.3478 In production
16.0
210.0
380.0
590.0
68.0
32.0
32.0
£ 112.94 - £ 161.345 In production
14.0
40.0
180.0
220.0
60.0
29.0
28.0
£ 117.47 - £ 167.8199 In production
14.0
100.0
250.0
350.0
60.0
29.0
28.0
£ 130.46 - £ 186.3772 In production
18.0
50.0
230.0
280.0
74.0
37.0
36.0
£ 143.76 - £ 205.3683 2 In stock
18.0
115.0
300.0
415.0
74.0
37.0
36.0
£ 162.21 - £ 231.7337 In production
22.0
50.0
270.0
320.0
95.0
47.0
45.0
£ 162.21 - £ 231.7337 2 In stock
22.0
60.0
290.0
350.0
95.0
47.0
45.0
£ 170.03 - £ 242.8956 In production
22.0
100.0
330.0
430.0
95.0
47.0
45.0
£ 208.35 - £ 297.6365 In production
30.0
85.0
370.0
455.0
122.0
58.0
58.0
£ 214.78 - £ 306.8305 1 In stock
30.0
255.0
540.0
795.0
122.0
58.0
58.0
£ 117.47 - £ 167.8199 In production
14.0
140.0
280.0
420.0
60.0
29.0
28.0
£ 109.04 - £ 155.7693 In production
12.0
45.0
180.0
225.0
56.0
26.0
25.0
£ 112.94 - £ 161.345 In production
12.0
70.0
200.0
270.0
56.0
26.0
25.0
£ 152.51 - £ 217.8739 1 In stock
20.0
220.0
420.0
640.0
82.0
42.0
42.0
£ 105.82 - £ 151.167 In production
10.0
30.0
140.0
170.0
48.0
22.0
22.0
  • of 4
Telescopic Universal Joint 12.0 160.0 190.0 Steel

20213879

Price Range
£ 155.7693 - £ 109.04

Stock Levels
In production
Attributes
  • d1 tol. H7
    12.0
  • d2
    25.0
  • d3
    26.0
  • l1 min
    160.0
  • l1 max
    190.0
Telescopic Universal Joint 20.0 250.0 300.0 Steel

20213893

Price Range
£ 210.4362 - £ 147.31

Stock Levels
1 In stock
Attributes
  • d1 tol. H7
    20.0
  • d2
    42.0
  • d3
    42.0
  • l1 min
    250.0
  • l1 max
    300.0
Telescopic Universal Joint 10.0 180.0 240.0 Steel

20213961

Price Range
£ 155.7693 - £ 109.04

Stock Levels
In production
Attributes
  • d1 tol. H7
    10.0
  • d2
    22.0
  • d3
    22.0
  • l1 min
    180.0
  • l1 max
    240.0
Telescopic Universal Joint 12.0 280.0 420.0 Steel

20214012

Price Range
£ 163.1859 - £ 114.23

Stock Levels
In production
Attributes
  • d1 tol. H7
    12.0
  • d2
    25.0
  • d3
    26.0
  • l1 min
    280.0
  • l1 max
    420.0
Telescopic Universal Joint 25.0 350.0 450.0 Steel

20214005

Price Range
£ 264.1826 - £ 184.93

Stock Levels
In production
Attributes
  • d1 tol. H7
    25.0
  • d2
    50.0
  • d3
    52.0
  • l1 min
    350.0
  • l1 max
    450.0
Telescopic Universal Joint 16.0 380.0 590.0 Steel

20214067

Price Range
£ 174.3478 - £ 122.04

Stock Levels
In production
Attributes
  • d1 tol. H7
    16.0
  • d2
    32.0
  • d3
    32.0
  • l1 min
    380.0
  • l1 max
    590.0
Telescopic Universal Joint 14.0 180.0 220.0 Steel

20214456

Price Range
£ 161.345 - £ 112.94

Stock Levels
In production
Attributes
  • d1 tol. H7
    14.0
  • d2
    28.0
  • d3
    29.0
  • l1 min
    180.0
  • l1 max
    220.0
Telescopic Universal Joint 14.0 250.0 350.0 Steel

20214487

Price Range
£ 167.8199 - £ 117.47

Stock Levels
In production
Attributes
  • d1 tol. H7
    14.0
  • d2
    28.0
  • d3
    29.0
  • l1 min
    250.0
  • l1 max
    350.0
Telescopic Universal Joint 18.0 230.0 280.0 Steel

20214555

Price Range
£ 186.3772 - £ 130.46

Stock Levels
In production
Attributes
  • d1 tol. H7
    18.0
  • d2
    36.0
  • d3
    37.0
  • l1 min
    230.0
  • l1 max
    280.0
Telescopic Universal Joint 18.0 300.0 415.0 Steel

20214593

Price Range
£ 205.3683 - £ 143.76

Stock Levels
2 In stock
Attributes
  • d1 tol. H7
    18.0
  • d2
    36.0
  • d3
    37.0
  • l1 min
    300.0
  • l1 max
    415.0
Telescopic Universal Joint 22.0 270.0 320.0 Steel

20214654

Price Range
£ 231.7337 - £ 162.21

Stock Levels
In production
Attributes
  • d1 tol. H7
    22.0
  • d2
    45.0
  • d3
    47.0
  • l1 min
    270.0
  • l1 max
    320.0
Telescopic Universal Joint 22.0 290.0 350.0 Steel

20214661

Price Range
£ 231.7337 - £ 162.21

Stock Levels
2 In stock
Attributes
  • d1 tol. H7
    22.0
  • d2
    45.0
  • d3
    47.0
  • l1 min
    290.0
  • l1 max
    350.0
Telescopic Universal Joint 22.0 330.0 430.0 Steel

20214678

Price Range
£ 242.8956 - £ 170.03

Stock Levels
In production
Attributes
  • d1 tol. H7
    22.0
  • d2
    45.0
  • d3
    47.0
  • l1 min
    330.0
  • l1 max
    430.0
Telescopic Universal Joint 30.0 370.0 455.0 Steel

20214746

Price Range
£ 297.6365 - £ 208.35

Stock Levels
In production
Attributes
  • d1 tol. H7
    30.0
  • d2
    58.0
  • d3
    58.0
  • l1 min
    370.0
  • l1 max
    455.0
Telescopic Universal Joint 30.0 540.0 795.0 Steel

20214784

Price Range
£ 306.8305 - £ 214.78

Stock Levels
1 In stock
Attributes
  • d1 tol. H7
    30.0
  • d2
    58.0
  • d3
    58.0
  • l1 min
    540.0
  • l1 max
    795.0
Telescopic Universal Joint 14.0 280.0 420.0 Steel

20214494

Price Range
£ 167.8199 - £ 117.47

Stock Levels
In production
Attributes
  • d1 tol. H7
    14.0
  • d2
    28.0
  • d3
    29.0
  • l1 min
    280.0
  • l1 max
    420.0
Telescopic Universal Joint 12.0 180.0 225.0 Steel

20213923

Price Range
£ 155.7693 - £ 109.04

Stock Levels
In production
Attributes
  • d1 tol. H7
    12.0
  • d2
    25.0
  • d3
    26.0
  • l1 min
    180.0
  • l1 max
    225.0
Telescopic Universal Joint 12.0 200.0 270.0 Steel

20213978

Price Range
£ 161.345 - £ 112.94

Stock Levels
In production
Attributes
  • d1 tol. H7
    12.0
  • d2
    25.0
  • d3
    26.0
  • l1 min
    200.0
  • l1 max
    270.0
Telescopic Universal Joint 20.0 420.0 640.0 Steel

20214036

Price Range
£ 217.8739 - £ 152.51

Stock Levels
1 In stock
Attributes
  • d1 tol. H7
    20.0
  • d2
    42.0
  • d3
    42.0
  • l1 min
    420.0
  • l1 max
    640.0
Telescopic Universal Joint 10.0 140.0 170.0 Steel

20213862

Price Range
£ 151.167 - £ 105.82

Stock Levels
In production
Attributes
  • d1 tol. H7
    10.0
  • d2
    22.0
  • d3
    22.0
  • l1 min
    140.0
  • l1 max
    170.0
Telescopic Universal Joint 10.0 160.0 200.0 Steel

20213916

Price Range
£ 151.167 - £ 105.82

Stock Levels
5 In stock
Attributes
  • d1 tol. H7
    10.0
  • d2
    22.0
  • d3
    22.0
  • l1 min
    160.0
  • l1 max
    200.0
Telescopic Universal Joint 16.0 240.0 320.0 Steel

20213985

Price Range
£ 174.3478 - £ 122.04

Stock Levels
In production
Attributes
  • d1 tol. H7
    16.0
  • d2
    32.0
  • d3
    32.0
  • l1 min
    240.0
  • l1 max
    320.0
Telescopic Universal Joint 20.0 290.0 380.0 Steel

20213992

Price Range
£ 210.4362 - £ 147.31

Stock Levels
In production
Attributes
  • d1 tol. H7
    20.0
  • d2
    42.0
  • d3
    42.0
  • l1 min
    290.0
  • l1 max
    380.0
Telescopic Universal Joint 25.0 460.0 660.0 Steel

20214043

Price Range
£ 264.1826 - £ 184.93

Stock Levels
In production
Attributes
  • d1 tol. H7
    25.0
  • d2
    50.0
  • d3
    52.0
  • l1 min
    460.0
  • l1 max
    660.0
Telescopic Universal Joint 12.0 300.0 450.0 Steel

20214050

Price Range
£ 163.1859 - £ 114.23

Stock Levels
In production
Attributes
  • d1 tol. H7
    12.0
  • d2
    25.0
  • d3
    26.0
  • l1 min
    300.0
  • l1 max
    450.0
Telescopic Universal Joint 12.0 250.0 355.0 Steel

20214432

Price Range
£ 161.345 - £ 112.94

Stock Levels
In production
Attributes
  • d1 tol. H7
    12.0
  • d2
    25.0
  • d3
    26.0
  • l1 min
    250.0
  • l1 max
    355.0
Telescopic Universal Joint 14.0 220.0 300.0 Steel

20214470

Price Range
£ 167.8199 - £ 117.47

Stock Levels
In production
Attributes
  • d1 tol. H7
    14.0
  • d2
    28.0
  • d3
    29.0
  • l1 min
    220.0
  • l1 max
    300.0
Telescopic Universal Joint 16.0 250.0 350.0 Steel

20214531

Price Range
£ 174.3478 - £ 122.04

Stock Levels
In production
Attributes
  • d1 tol. H7
    16.0
  • d2
    32.0
  • d3
    32.0
  • l1 min
    250.0
  • l1 max
    350.0
Telescopic Universal Joint 14.0 350.0 550.0 Steel

20214517

Price Range
£ 169.6291 - £ 118.74

Stock Levels
In production
Attributes
  • d1 tol. H7
    14.0
  • d2
    28.0
  • d3
    29.0
  • l1 min
    350.0
  • l1 max
    550.0
Telescopic Universal Joint 18.0 250.0 320.0 Steel

20214562

Price Range
£ 186.3772 - £ 130.46

Stock Levels
In production
Attributes
  • d1 tol. H7
    18.0
  • d2
    36.0
  • d3
    37.0
  • l1 min
    250.0
  • l1 max
    320.0
Telescopic Universal Joint 22.0 250.0 280.0 Steel

20214647

Price Range
£ 231.7337 - £ 162.21

Stock Levels
In production
Attributes
  • d1 tol. H7
    22.0
  • d2
    45.0
  • d3
    47.0
  • l1 min
    250.0
  • l1 max
    280.0
Telescopic Universal Joint 25.0 380.0 500.0 Steel

20214708

Price Range
£ 264.1826 - £ 184.93

Stock Levels
In production
Attributes
  • d1 tol. H7
    25.0
  • d2
    50.0
  • d3
    52.0
  • l1 min
    380.0
  • l1 max
    500.0
Telescopic Universal Joint 25.0 420.0 590.0 Steel

20214715

Price Range
£ 264.1826 - £ 184.93

Stock Levels
In production
Attributes
  • d1 tol. H7
    25.0
  • d2
    50.0
  • d3
    52.0
  • l1 min
    420.0
  • l1 max
    590.0
Telescopic Universal Joint 30.0 330.0 380.0 Steel

20214722

Price Range
£ 297.6365 - £ 208.35

Stock Levels
19 In stock
Attributes
  • d1 tol. H7
    30.0
  • d2
    58.0
  • d3
    58.0
  • l1 min
    330.0
  • l1 max
    380.0
Telescopic Universal Joint 30.0 500.0 720.0 Steel

20214777

Price Range
£ 306.8305 - £ 214.78

Stock Levels
In production
Attributes
  • d1 tol. H7
    30.0
  • d2
    58.0
  • d3
    58.0
  • l1 min
    500.0
  • l1 max
    720.0
Telescopic Universal Joint 20.0 500.0 800.0 Steel

20214074

Price Range
£ 217.8739 - £ 152.51

Stock Levels
In production
Attributes
  • d1 tol. H7
    20.0
  • d2
    42.0
  • d3
    42.0
  • l1 min
    500.0
  • l1 max
    800.0
Telescopic Universal Joint 10.0 230.0 330.0 Steel

20214418

Price Range
£ 155.7693 - £ 109.04

Stock Levels
In production
Attributes
  • d1 tol. H7
    10.0
  • d2
    22.0
  • d3
    22.0
  • l1 min
    230.0
  • l1 max
    330.0
Telescopic Universal Joint 14.0 300.0 450.0 Steel

20214500

Price Range
£ 167.8199 - £ 117.47

Stock Levels
2 In stock
Attributes
  • d1 tol. H7
    14.0
  • d2
    28.0
  • d3
    29.0
  • l1 min
    300.0
  • l1 max
    450.0
Telescopic Universal Joint 16.0 275.0 390.0 Steel

20214548

Price Range
£ 174.3478 - £ 122.04

Stock Levels
In production
Attributes
  • d1 tol. H7
    16.0
  • d2
    32.0
  • d3
    32.0
  • l1 min
    275.0
  • l1 max
    390.0
Telescopic Universal Joint 18.0 270.0 370.0 Steel

20214579

Price Range
£ 186.3772 - £ 130.46

Stock Levels
In production
Attributes
  • d1 tol. H7
    18.0
  • d2
    36.0
  • d3
    37.0
  • l1 min
    270.0
  • l1 max
    370.0
Telescopic Universal Joint 18.0 290.0 400.0 Steel

20214586

Price Range
£ 191.9212 - £ 134.34

Stock Levels
1 In stock
Attributes
  • d1 tol. H7
    18.0
  • d2
    36.0
  • d3
    37.0
  • l1 min
    290.0
  • l1 max
    400.0
Telescopic Universal Joint 20.0 380.0 560.0 Steel

20214630

Price Range
£ 217.8739 - £ 152.51

Stock Levels
In production
Attributes
  • d1 tol. H7
    20.0
  • d2
    42.0
  • d3
    42.0
  • l1 min
    380.0
  • l1 max
    560.0
Telescopic Universal Joint 22.0 350.0 470.0 Steel

20214685

Price Range
£ 242.8956 - £ 170.03

Stock Levels
In production
Attributes
  • d1 tol. H7
    22.0
  • d2
    45.0
  • d3
    47.0
  • l1 min
    350.0
  • l1 max
    470.0
Telescopic Universal Joint 30.0 400.0 510.0 Steel

20214753

Price Range
£ 306.8305 - £ 214.78

Stock Levels
In production
Attributes
  • d1 tol. H7
    30.0
  • d2
    58.0
  • d3
    58.0
  • l1 min
    400.0
  • l1 max
    510.0
Telescopic Universal Joint 30.0 450.0 620.0 Steel

20214760

Price Range
£ 306.8305 - £ 214.78

Stock Levels
In production
Attributes
  • d1 tol. H7
    30.0
  • d2
    58.0
  • d3
    58.0
  • l1 min
    450.0
  • l1 max
    620.0
Telescopic Universal Joint 25.0 295.0 345.0 Steel

20213909

Price Range
£ 253.137 - £ 177.20

Stock Levels
In production
Attributes
  • d1 tol. H7
    25.0
  • d2
    50.0
  • d3
    52.0
  • l1 min
    295.0
  • l1 max
    345.0
Telescopic Universal Joint 16.0 190.0 220.0 Steel

20213886

Price Range
£ 169.6291 - £ 118.74

Stock Levels
In production
Attributes
  • d1 tol. H7
    16.0
  • d2
    32.0
  • d3
    32.0
  • l1 min
    190.0
  • l1 max
    220.0
Telescopic Universal Joint 16.0 210.0 250.0 Steel

20213930

Price Range
£ 169.6291 - £ 118.74

Stock Levels
In production
Attributes
  • d1 tol. H7
    16.0
  • d2
    32.0
  • d3
    32.0
  • l1 min
    210.0
  • l1 max
    250.0
Telescopic Universal Joint 20.0 270.0 340.0 Steel

20213947

Price Range
£ 210.4362 - £ 147.31

Stock Levels
In production
Attributes
  • d1 tol. H7
    20.0
  • d2
    42.0
  • d3
    42.0
  • l1 min
    270.0
  • l1 max
    340.0
Telescopic Universal Joint 25.0 310.0 375.0 Steel

20213954

Price Range
£ 253.137 - £ 177.20

Stock Levels
In production
Attributes
  • d1 tol. H7
    25.0
  • d2
    50.0
  • d3
    52.0
  • l1 min
    310.0
  • l1 max
    375.0
Telescopic Universal Joint 16.0 300.0 430.0 Steel

20214029

Price Range
£ 174.3478 - £ 122.04

Stock Levels
In production
Attributes
  • d1 tol. H7
    16.0
  • d2
    32.0
  • d3
    32.0
  • l1 min
    300.0
  • l1 max
    430.0
Telescopic Universal Joint 25.0 500.0 745.0 Steel

20214081

Price Range
£ 264.1826 - £ 184.93

Stock Levels
In production
Attributes
  • d1 tol. H7
    25.0
  • d2
    50.0
  • d3
    52.0
  • l1 min
    500.0
  • l1 max
    745.0
Telescopic Universal Joint 16.0 400.0 630.0 Steel

20214098

Price Range
£ 174.3478 - £ 122.04

Stock Levels
In production
Attributes
  • d1 tol. H7
    16.0
  • d2
    32.0
  • d3
    32.0
  • l1 min
    400.0
  • l1 max
    630.0
Telescopic Universal Joint 12.0 220.0 300.0 Steel

20214425

Price Range
£ 161.345 - £ 112.94

Stock Levels
1 In stock
Attributes
  • d1 tol. H7
    12.0
  • d2
    25.0
  • d3
    26.0
  • l1 min
    220.0
  • l1 max
    300.0
Telescopic Universal Joint 14.0 170.0 200.0 Steel

20214449

Price Range
£ 161.345 - £ 112.94

Stock Levels
In production
Attributes
  • d1 tol. H7
    14.0
  • d2
    28.0
  • d3
    29.0
  • l1 min
    170.0
  • l1 max
    200.0
Telescopic Universal Joint 14.0 200.0 260.0 Steel

20214463

Price Range
£ 161.345 - £ 112.94

Stock Levels
In production
Attributes
  • d1 tol. H7
    14.0
  • d2
    28.0
  • d3
    29.0
  • l1 min
    200.0
  • l1 max
    260.0
Telescopic Universal Joint 14.0 400.0 650.0 Steel

20214524

Price Range
£ 169.6291 - £ 118.74

Stock Levels
In production
Attributes
  • d1 tol. H7
    14.0
  • d2
    28.0
  • d3
    29.0
  • l1 min
    400.0
  • l1 max
    650.0
Telescopic Universal Joint 18.0 400.0 620.0 Steel

20214609

Price Range
£ 205.3683 - £ 143.76

Stock Levels
In production
Attributes
  • d1 tol. H7
    18.0
  • d2
    36.0
  • d3
    37.0
  • l1 min
    400.0
  • l1 max
    620.0
Telescopic Universal Joint 18.0 500.0 820.0 Steel

20214616

Price Range
£ 191.9212 - £ 134.34

Stock Levels
In production
Attributes
  • d1 tol. H7
    18.0
  • d2
    36.0
  • d3
    37.0
  • l1 min
    500.0
  • l1 max
    820.0
Telescopic Universal Joint 20.0 320.0 440.0 Steel

20214623

Price Range
£ 217.8739 - £ 152.51

Stock Levels
4 In stock
Attributes
  • d1 tol. H7
    20.0
  • d2
    42.0
  • d3
    42.0
  • l1 min
    320.0
  • l1 max
    440.0
Telescopic Universal Joint 22.0 470.0 710.0 Steel

20214692

Price Range
£ 242.8956 - £ 170.03

Stock Levels
In production
Attributes
  • d1 tol. H7
    22.0
  • d2
    45.0
  • d3
    47.0
  • l1 min
    470.0
  • l1 max
    710.0
Telescopic Universal Joint 30.0 350.0 420.0 Steel

20214739

Price Range
£ 297.6365 - £ 208.35

Stock Levels
In production
Attributes
  • d1 tol. H7
    30.0
  • d2
    58.0
  • d3
    58.0
  • l1 min
    350.0
  • l1 max
    420.0