20214777
20214777
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 312.9671 |
| 10 - 14 | £ 281.673 |
| 15 - 24 | £ 266.0262 |
| 25 - 49 | £ 250.3692 |
| 50 + | £ 219.0756 |
| d1 tol. H7 | 30.0 |
|---|---|
| d2 | 58.0 |
| d3 | 58.0 |
| l1 min | 500.0 |
| l1 max | 720.0 |
| l2 | 122.0 |
| l3 stroke | 220.0 |
| w1 | 29.0 |
| w1 tol. JS9 | 8.0 |
| w2 | 33.3 |
| Shaft | 32x38x8 |
| Weight g | 7140.0 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue