| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 214.6449 |
| 10 - 14 | £ 193.1778 |
| 15 - 24 | £ 182.4474 |
| 25 - 49 | £ 171.717 |
| 50 + | £ 150.2562 |
| d1 tol. H7 | 20.0 |
|---|---|
| d2 | 42.0 |
| d3 | 42.0 |
| l1 min | 290.0 |
| l1 max | 380.0 |
| l2 | 82.0 |
| l3 stroke | 90.0 |
| w1 | 18.0 |
| w1 tol. JS9 | 6.0 |
| w2 | 22.8 |
| Shaft | 21x25x6 |
| Weight g | 2250.0 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue