These Telescopic universal joints combine the functions of a universal joint and a telescopic shaft. These joints comprise two yokes joined by a telescopic shaft, which allows for angular misalignment and compensates for length changes. It allows the joint to expand and retract to accommodate variations in distance between the linked components.
They are designed to transfer torque and modify length while accommodating minor angular misalignments between the input and output shafts. Furthermore, the driving speed of universal joints should not exceed 1000 rpm. Made to withstand heavy loads and offer dependable performance in harsh environments.
It has a maximum bending angle of 45 per joint. It may be inserted and removed using specific tools. Typical applications include industrial machinery, and conveyor systems.
Material: Steel Series Code: SRR3680
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d1 tol. H7 | l3 stroke | l1 min | l1 max | l2 | d3 | d2 | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 115.1988 - £ 164.5719 | Request the lead time here |
12.0
|
105.0
|
250.0
|
355.0
|
56.0
|
26.0
|
25.0
|
||
£ 119.8194 - £ 171.1763 | Request the lead time here |
14.0
|
150.0
|
300.0
|
450.0
|
60.0
|
29.0
|
28.0
|
||
£ 124.4808 - £ 177.8347 | Request the lead time here |
16.0
|
115.0
|
275.0
|
390.0
|
68.0
|
32.0
|
32.0
|
||
£ 119.8194 - £ 171.1763 | Request the lead time here |
14.0
|
80.0
|
220.0
|
300.0
|
60.0
|
29.0
|
28.0
|
||
£ 124.4808 - £ 177.8347 | Request the lead time here |
16.0
|
100.0
|
250.0
|
350.0
|
68.0
|
32.0
|
32.0
|
||
£ 219.0756 - £ 312.9671 | Request the lead time here |
30.0
|
110.0
|
400.0
|
510.0
|
122.0
|
58.0
|
58.0
|
||
£ 219.0756 - £ 312.9671 | Request the lead time here |
30.0
|
170.0
|
450.0
|
620.0
|
122.0
|
58.0
|
58.0
|
||
£ 115.1988 - £ 164.5719 | Request the lead time here |
14.0
|
60.0
|
200.0
|
260.0
|
60.0
|
29.0
|
28.0
|
||
£ 121.1148 - £ 173.0217 | Request the lead time here |
14.0
|
250.0
|
400.0
|
650.0
|
60.0
|
29.0
|
28.0
|
||
£ 146.6352 - £ 209.4757 | Request the lead time here |
18.0
|
220.0
|
400.0
|
620.0
|
74.0
|
37.0
|
36.0
|
||
£ 137.0268 - £ 195.7596 | Request the lead time here |
18.0
|
320.0
|
500.0
|
820.0
|
74.0
|
37.0
|
36.0
|
||
£ 133.0692 - £ 190.1048 | Request the lead time here |
18.0
|
50.0
|
230.0
|
280.0
|
74.0
|
37.0
|
36.0
|
||
£ 146.6352 - £ 209.4757 | Request the lead time here |
18.0
|
115.0
|
300.0
|
415.0
|
74.0
|
37.0
|
36.0
|
||
£ 133.0692 - £ 190.1048 | Request the lead time here |
18.0
|
100.0
|
270.0
|
370.0
|
74.0
|
37.0
|
36.0
|
||
£ 137.0268 - £ 195.7596 | Request the lead time here |
18.0
|
110.0
|
290.0
|
400.0
|
74.0
|
37.0
|
36.0
|
||
£ 165.4542 - £ 236.3684 | Request the lead time here |
22.0
|
50.0
|
270.0
|
320.0
|
95.0
|
47.0
|
45.0
|
||
£ 165.4542 - £ 236.3684 | Request the lead time here |
22.0
|
60.0
|
290.0
|
350.0
|
95.0
|
47.0
|
45.0
|
||
£ 119.8194 - £ 171.1763 | Request the lead time here |
14.0
|
140.0
|
280.0
|
420.0
|
60.0
|
29.0
|
28.0
|
||
£ 111.2208 - £ 158.8847 | Request the lead time here |
10.0
|
100.0
|
230.0
|
330.0
|
48.0
|
22.0
|
22.0
|
||
£ 115.1988 - £ 164.5719 | Request the lead time here |
14.0
|
30.0
|
170.0
|
200.0
|
60.0
|
29.0
|
28.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue