Menu Search

Telescopic Drawer Slides

In production

Telescopic Drawer Slides consist of multiple interlocking rails that extend and retract in stages. This design allows drawers to open completely, providing full access to contents. The static load capacity is specified at the centre of the rails, through all mounting holes.

Made from high-strength materials, including cold-rolled steel and stainless steel that ensure durability, load-bearing capability, and resistance to wear and corrosion. They are designed to support weights ranging from 20 kg for light applications up to 200 kg for heavier industrial applications.

Please note: The slides are sold individually as single units.

  • Due to the materials used and the exposed ball bearing sections, these slides are primarily intended for internal, clean applications such as cabinetry, industrial storage systems, and automotive applications.
Material: 304 Stainless Steel, Blackened steel, Cold Rolled Steel Series Code: SRL2082, SRL2080, SRL2072, SRL2070, SRL2068, SRL2066, SRL2064, SRL2062, SRL2060

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
72 results
Product SKUs information
Essentra Part Number Price range Availability Slide length sl Slide travel tr Material Load/pair max. kg View
£ 11.73 - £ 16.75 Request the lead time here
335.6
335.6
Cold Rolled Steel
60.0
£ 13.50 - £ 19.29 Request the lead time here
406.4
406.4
Cold Rolled Steel
60.0
£ 2.65 - £ 3.79 Request the lead time here
250.0
250.0
Cold Rolled Steel
45.0
£ 23.67 - £ 33.81 Request the lead time here
600.0
610.0
Cold Rolled Steel
80.0
£ 25.11 - £ 35.87 Request the lead time here
508.0
508.0
Cold Rolled Steel
60.0
£ 18.60 - £ 26.57 Request the lead time here
711.2
711.2
Cold Rolled Steel
60.0
£ 3.59 - £ 5.13 Request the lead time here
350.0
350.0
Cold Rolled Steel
45.0
£ 4.61 - £ 6.59 Request the lead time here
400.0
400.0
Cold Rolled Steel
45.0
£ 8.96 - £ 12.80 Request the lead time here
600.0
600.0
Cold Rolled Steel
45.0
£ 6.80 - £ 9.71 Request the lead time here
550.0
552.0
Cold Rolled Steel
30.0
£ 8.87 - £ 12.67 Request the lead time here
400.0
400.0
Cold Rolled Steel
60.0
£ 1.84 - £ 2.63 Request the lead time here
250.0
250.0
Blackened steel
20.0
  • of 4
Drawer Slide 335.6 335.6 60.0 Cold Rolled Steel

20755454

Price Range
£ 16.75 - £ 11.73

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    335.6
  • Slide travel tr
    335.6
  • f
    46.6
  • g
    128.0
  • h
    128.0
Drawer Slide 406.4 406.4 60.0 Cold Rolled Steel

20755461

Price Range
£ 19.29 - £ 13.50

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    406.4
  • Slide travel tr
    406.4
  • b
    288.0
  • f
    33.4
  • g
    160.0
Drawer Slide 250.0 250.0 45.0 Cold Rolled Steel

20755539

Price Range
£ 3.79 - £ 2.65

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    250.0
  • Slide travel tr
    250.0
  • a
    35.0
  • b
    160.0
  • b1
    160.0
Drawer Slide 600.0 610.0 80.0 Cold Rolled Steel

20755416

Price Range
£ 33.81 - £ 23.67

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    600.0
  • Slide travel tr
    610.0
  • c
    256.0
  • e
    480.0
  • f
    256.0
Drawer Slide 508.0 508.0 60.0 Cold Rolled Steel

20755485

Price Range
£ 35.87 - £ 25.11

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    508.0
  • Slide travel tr
    508.0
  • b
    352.0
  • c
    416.0
  • d
    25.45
Drawer Slide 711.2 711.2 60.0 Cold Rolled Steel

20755522

Price Range
£ 26.57 - £ 18.60

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    711.2
  • Slide travel tr
    711.2
  • b
    352.0
  • c
    544.0
  • d
    25.45
Drawer Slide 350.0 350.0 45.0 Cold Rolled Steel

20755553

Price Range
£ 5.13 - £ 3.59

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    350.0
  • Slide travel tr
    350.0
  • a
    35.0
  • b
    64.0
  • b1
    128.0
Drawer Slide 400.0 400.0 45.0 Cold Rolled Steel

20755560

Price Range
£ 6.59 - £ 4.61

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    400.0
  • Slide travel tr
    400.0
  • a
    35.0
  • b
    64.0
  • b1
    128.0
Drawer Slide 600.0 600.0 45.0 Cold Rolled Steel

20755607

Price Range
£ 12.80 - £ 8.96

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    600.0
  • Slide travel tr
    600.0
  • a
    35.0
  • b
    64.0
  • b1
    224.0
Drawer Slide 550.0 552.0 30.0 Cold Rolled Steel

20755690

Price Range
£ 9.71 - £ 6.80

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    550.0
  • Slide travel tr
    552.0
  • c
    224.0
  • c1
    448.0
  • d
    160.0
Drawer Slide 400.0 400.0 60.0 Cold Rolled Steel

20755720

Price Range
£ 12.67 - £ 8.87

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    400.0
  • Slide travel tr
    400.0
  • c
    127.0
  • d
    84.0
  • e
    126.0
Drawer Slide 250.0 250.0 20.0 Blackened steel

20755768

Price Range
£ 2.63 - £ 1.84

Stock Levels
Request the lead time here
Attributes
  • Slide length sl
    250.0
  • Slide travel tr
    250.0
  • a
    500.0
  • c
    99.0
  • e
    96.0