Telescopic Drawer Slides consist of multiple interlocking rails that extend and retract in stages. This design allows drawers to open completely, providing full access to contents. The static load capacity is specified at the centre of the rails, through all mounting holes.
Made from high-strength materials, including cold-rolled steel and stainless steel that ensure durability, load-bearing capability, and resistance to wear and corrosion. They are designed to support weights ranging from 20 kg for light applications up to 200 kg for heavier industrial applications.
Please note: The slides are sold individually as single units.
Material: 304 Stainless Steel, Blackened steel, Cold Rolled Steel Series Code: SRL2082, SRL2080, SRL2072, SRL2070, SRL2068, SRL2066, SRL2064, SRL2062, SRL2060
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Slide length sl | Slide travel tr | Material | Load/pair max. kg | View | |
|---|---|---|---|---|---|---|---|
| £ 47.57 - £ 67.95 | Request the lead time here |
700.0
|
705.0
|
304 Stainless Steel
|
45.0
|
||
| £ 63.18 - £ 90.26 | Request the lead time here |
608.0
|
608.0
|
Cold Rolled Steel
|
200.0
|
||
| £ 17.49 - £ 24.99 | Request the lead time here |
500.0
|
525.0
|
Cold Rolled Steel
|
80.0
|
||
| £ 18.82 - £ 26.88 | Request the lead time here |
550.0
|
574.0
|
Cold Rolled Steel
|
80.0
|
||
| £ 11.73 - £ 16.75 | Request the lead time here |
335.6
|
335.6
|
Cold Rolled Steel
|
60.0
|
||
| £ 13.50 - £ 19.29 | Request the lead time here |
406.4
|
406.4
|
Cold Rolled Steel
|
60.0
|
||
| £ 8.96 - £ 12.80 | Request the lead time here |
600.0
|
600.0
|
Cold Rolled Steel
|
45.0
|
||
| £ 2.65 - £ 3.79 | Request the lead time here |
250.0
|
250.0
|
Cold Rolled Steel
|
45.0
|
||
| £ 6.80 - £ 9.71 | Request the lead time here |
550.0
|
552.0
|
Cold Rolled Steel
|
30.0
|
||
| £ 8.87 - £ 12.67 | Request the lead time here |
400.0
|
400.0
|
Cold Rolled Steel
|
60.0
|
||
| £ 1.84 - £ 2.63 | Request the lead time here |
250.0
|
250.0
|
Blackened steel
|
20.0
|
||
| £ 8.26 - £ 11.80 | Request the lead time here |
550.0
|
550.0
|
Cold Rolled Steel
|
45.0
|
||
| £ 2.94 - £ 4.20 | Request the lead time here |
300.0
|
305.0
|
Cold Rolled Steel
|
30.0
|
||
| £ 3.29 - £ 4.70 | Request the lead time here |
350.0
|
356.0
|
Cold Rolled Steel
|
30.0
|
||
| £ 20.58 - £ 29.40 | Request the lead time here |
300.0
|
310.0
|
304 Stainless Steel
|
30.0
|
||
| £ 7.82 - £ 11.17 | Request the lead time here |
350.0
|
350.0
|
Cold Rolled Steel
|
60.0
|
||
| £ 1.71 - £ 2.44 | Request the lead time here |
300.0
|
300.0
|
Blackened steel
|
20.0
|
||
| £ 24.52 - £ 35.03 | Request the lead time here |
300.0
|
312.0
|
304 Stainless Steel
|
45.0
|
||
| £ 31.84 - £ 45.49 | Request the lead time here |
450.0
|
462.0
|
304 Stainless Steel
|
45.0
|
||
| £ 26.21 - £ 37.44 | Request the lead time here |
254.0
|
254.0
|
Cold Rolled Steel
|
200.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue