| Quantity | Unit price |
|---|---|
| 1 - 19 | £ 19.29 |
| 20 - 49 | £ 17.36 |
| 50 - 99 | £ 15.43 |
| 100 + | £ 13.50 |
| Slide length sl | 406.4 |
|---|---|
| Slide travel tr | 406.4 |
| b | 288.0 |
| f | 33.4 |
| g | 160.0 |
| h | 160.0 |
| Load/pair max. kg | 60.0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue