Menu Search

Swing Bolts

In production

These Swing Bolts, feature a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke. This enables exact adjustment and flexibility. This eye provides easy bolt manoeuvrability, making it simple to tighten or loosen the fastening.

The swing motion of the arm not only secures components swiftly and conveniently but also saves significant time and effort. Ideal for applications that require frequent disassembly and reassembly, the threaded bolt ensures a robust connection between components, minimizing the risk of loosening or failure during operation.

It is simple to install and dismantle by hand initially, then with tools; once the hinged section is in place, it may be swung into a locked position with the threaded end secured. They are often utilised in heavy-duty industries such as machine guarding, automotive, construction, and manufacturing.

  • It features a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke.
  • The swing motion of the arm, secures components swiftly, and saves significant time and effort.
  • Used in automotive, construction, and manufacturing applications.
Material: Heat Treated Steel, 304 Stainless Steel Series Code: SR18822, SR18830

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
52 results
Product SKUs information
Item Code Price range Availability l1 Tolerance d1 d3 Material d2 l2 View
£ 25.959 - £ 39.933 Request the lead time here
130.0
High Tolerance
M12
25.0
304 Stainless Steel
12.0
40.0
£ 26.1732 - £ 40.2594 Request the lead time here
75.0
High Tolerance
M16
32.0
304 Stainless Steel
16.0
50.0
£ 30.4164 - £ 46.7874 Request the lead time here
100.0
High Tolerance
M16
32.0
304 Stainless Steel
16.0
50.0
£ 18.0744 - £ 25.8243 Request the lead time here
200.0
Standard Tolerance
M20
40.0
Heat Treated Steel
18.0
52.0
£ 22.5114 - £ 32.1589 Request the lead time here
100.0
Standard Tolerance
M24
45.0
Heat Treated Steel
22.0
54.0
£ 24.3576 - £ 34.8029 Request the lead time here
120.0
Standard Tolerance
M24
45.0
Heat Treated Steel
22.0
54.0
£ 11.3526 - £ 17.4624 Request the lead time here
50.0
High Tolerance
M8
18.0
304 Stainless Steel
8.0
32.0
£ 31.4874 - £ 44.9793 Request the lead time here
200.0
Standard Tolerance
M24
45.0
Heat Treated Steel
22.0
60.0
£ 9.6492 - £ 14.8512 Request the lead time here
50.0
High Tolerance
M6
14.0
304 Stainless Steel
6.0
32.0
£ 14.2902 - £ 21.981 Request the lead time here
75.0
High Tolerance
M10
20.0
304 Stainless Steel
10.0
40.0
£ 21.9096 - £ 33.7008 Request the lead time here
100.0
High Tolerance
M12
25.0
304 Stainless Steel
12.0
40.0
£ 18.0132 - £ 27.7134 Request the lead time here
75.0
High Tolerance
M12
25.0
304 Stainless Steel
12.0
40.0
£ 12.546 - £ 19.2984 Request the lead time here
50.0
High Tolerance
M10
20.0
304 Stainless Steel
10.0
40.0
£ 10.8834 - £ 16.7382 Request the lead time here
75.0
High Tolerance
M6
14.0
304 Stainless Steel
6.0
32.0
£ 8.1396 - £ 11.6333 Request the lead time here
60.0
Standard Tolerance
M16
32.0
Heat Treated Steel
16.0
38.0
£ 15.9732 - £ 22.8242 Request the lead time here
160.0
Standard Tolerance
M20
40.0
Heat Treated Steel
18.0
52.0
£ 7.2624 - £ 11.169 Request the lead time here
50.0
High Tolerance
M5
12.0
304 Stainless Steel
5.0
32.0
£ 3.6618 - £ 5.2339 Request the lead time here
50.0
Standard Tolerance
M10
20.0
Heat Treated Steel
10.0
26.0
£ 13.2804 - £ 20.4306 Request the lead time here
75.0
High Tolerance
M8
18.0
304 Stainless Steel
8.0
32.0
£ 10.0674 - £ 14.3852 Request the lead time here
120.0
Standard Tolerance
M16
32.0
Heat Treated Steel
16.0
38.0
  • of 3
Swing Bolt M12 130.0 14.0 304 Stainless Steel

20199555

Price Range
£ 39.933 - £ 25.959

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    High Tolerance
  • d1
    M12
  • l1
    130.0
  • d2
    12.0
  • d3
    25.0
Swing Bolt M16 75.0 17.0 304 Stainless Steel

20199562

Price Range
£ 40.2594 - £ 26.1732

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    High Tolerance
  • d1
    M16
  • l1
    75.0
  • d2
    16.0
  • d3
    32.0
Swing Bolt M16 100.0 17.0 304 Stainless Steel

20199579

Price Range
£ 46.7874 - £ 30.4164

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    High Tolerance
  • d1
    M16
  • l1
    100.0
  • d2
    16.0
  • d3
    32.0
Swing Bolt M20 200.0 22.0 Heat Treated Steel

20198367

Price Range
£ 25.8243 - £ 18.0744

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M20
  • l1
    200.0
  • d2
    18.0
  • d3
    40.0
Swing Bolt M24 100.0 25.0 Heat Treated Steel

20198374

Price Range
£ 32.1589 - £ 22.5114

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M24
  • l1
    100.0
  • d2
    22.0
  • d3
    45.0
Swing Bolt M24 120.0 25.0 Heat Treated Steel

20198381

Price Range
£ 34.8029 - £ 24.3576

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M24
  • l1
    120.0
  • d2
    22.0
  • d3
    45.0
Swing Bolt M8 50.0 9.0 304 Stainless Steel

20199487

Price Range
£ 17.4624 - £ 11.3526

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    High Tolerance
  • d1
    M8
  • l1
    50.0
  • d2
    8.0
  • d3
    18.0
Swing Bolt M24 200.0 25.0 Heat Treated Steel

20198404

Price Range
£ 44.9793 - £ 31.4874

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M24
  • l1
    200.0
  • d2
    22.0
  • d3
    45.0
Swing Bolt M6 50.0 7.0 304 Stainless Steel

20199463

Price Range
£ 14.8512 - £ 9.6492

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    High Tolerance
  • d1
    M6
  • l1
    50.0
  • d2
    6.0
  • d3
    14.0
Swing Bolt M10 75.0 12.0 304 Stainless Steel

20199517

Price Range
£ 21.981 - £ 14.2902

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    High Tolerance
  • d1
    M10
  • l1
    75.0
  • d2
    10.0
  • d3
    20.0
Swing Bolt M12 100.0 14.0 304 Stainless Steel

20199548

Price Range
£ 33.7008 - £ 21.9096

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    High Tolerance
  • d1
    M12
  • l1
    100.0
  • d2
    12.0
  • d3
    25.0
Swing Bolt M12 75.0 14.0 304 Stainless Steel

20199531

Price Range
£ 27.7134 - £ 18.0132

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    High Tolerance
  • d1
    M12
  • l1
    75.0
  • d2
    12.0
  • d3
    25.0
Swing Bolt M10 50.0 12.0 304 Stainless Steel

20199500

Price Range
£ 19.2984 - £ 12.546

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    High Tolerance
  • d1
    M10
  • l1
    50.0
  • d2
    10.0
  • d3
    20.0
Swing Bolt M6 75.0 7.0 304 Stainless Steel

20199470

Price Range
£ 16.7382 - £ 10.8834

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    High Tolerance
  • d1
    M6
  • l1
    75.0
  • d2
    6.0
  • d3
    14.0
Swing Bolt M16 60.0 17.0 Heat Treated Steel

20198282

Price Range
£ 11.6333 - £ 8.1396

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M16
  • l1
    60.0
  • d2
    16.0
  • d3
    32.0
Swing Bolt M20 160.0 22.0 Heat Treated Steel

20198350

Price Range
£ 22.8242 - £ 15.9732

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M20
  • l1
    160.0
  • d2
    18.0
  • d3
    40.0
Swing Bolt M5 50.0 6.0 304 Stainless Steel

20198411

Price Range
£ 11.169 - £ 7.2624

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    High Tolerance
  • d1
    M5
  • l1
    50.0
  • d2
    5.0
  • d3
    12.0
Swing Bolt M10 50.0 12.0 Heat Treated Steel

20198435

Price Range
£ 5.2339 - £ 3.6618

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M10
  • l1
    50.0
  • d2
    10.0
  • d3
    20.0
Swing Bolt M8 75.0 9.0 304 Stainless Steel

20199494

Price Range
£ 20.4306 - £ 13.2804

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    High Tolerance
  • d1
    M8
  • l1
    75.0
  • d2
    8.0
  • d3
    18.0
Swing Bolt M16 120.0 17.0 Heat Treated Steel

20198312

Price Range
£ 14.3852 - £ 10.0674

Stock Levels
Request the lead time here
Attributes
  • Tolerance
    Standard Tolerance
  • d1
    M16
  • l1
    120.0
  • d2
    16.0
  • d3
    32.0