Quantity | Unit price |
---|---|
1 - 9 | £ 8.5486 |
10 - 14 | £ 7.69 |
15 - 24 | £ 7.27 |
25 - 49 | £ 6.84 |
50 + | £ 5.98 |
Tolerance | Standard Tolerance |
---|---|
d1 | M12 |
l1 | 80.0 |
d2 | 12.0 |
d3 | 25.0 |
l2 | 30.0 |
w1 | 14.0 |
Weight g | 85.0 |
Material | Heat Treated Steel |
Standard | DIN 444 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue