Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 1.4174 - £ 1.4174 Request the lead time here
M4
7.0 mm
25.0 mm
£ 0.7401 - £ 1.6312 1758 In stock
M4;Self Tapping
7.0 mm
8.0 mm
20.0 mm
26605 In stock
M4;Self Tapping
7.0 mm
8.0 mm
15.0 mm
  • of 36
Female To Female Standoff PPS 25.0 mm

10354186

Price Range
£ 1.4174 - £ 1.4174

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    25.0 mm
  • Colour
    Black
  • Thread Size
    M4
  • Commodity Code
    3926909790
Male To Female Standoff M4 20.0 mm Steel

20125370

Price Range
£ 1.6312 - £ 0.7401

Stock Levels
1758 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Full Material
    Hardened Steel
Male To Female Standoff M4 15.0 mm Steel

20125363


Stock Levels
26605 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Steel
  • Full Material
    Hardened Steel