Menu Search

Female To Female Standoff PPS 25.0 mm

This female to female hexagonal PPS standoff is designed to withstand higher temperatures than its standard Nylon counterpart. This makes it preferable for heavy duty environment applications.
Item code:

1566781

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 + £ 1.4174
Standard pack: 500

Order in multiple of 500

Total price:

£ 708.70

500 x £ 1.4174

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 25.0 mm
Thread Size M4
Commodity Code 3926909790

Product 1566781 replaces:

Female To Female Standoff 7.0 mm M4 25.0 mm
Item code: 301425059934

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us