Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 1.3368 - £ 1.3644 Request the lead time here
M6
10.0 mm
No Finish
10.0 mm
25.0 mm
£ 2.0807 - £ 4.7931 Request the lead time here
M6
10.0 mm
No Finish
10.0 mm
50.0 mm
£ 0.261 - £ 0.2653 400 In stock
M3
5.5 mm
Zinc Plated
6.0 mm
20.0 mm
£ 0.2392 - £ 0.2437 500 In stock
M3
5.5 mm
Zinc Plated
6.0 mm
8.0 mm
£ 1.3955 - £ 1.4238 700 In stock
M4
7.0 mm
No Finish
8.0 mm
65.0 mm
£ 0.4451 - £ 0.4553 Request the lead time here
M3
6.0 mm
Nickel Plated
7.0 mm
15.0 mm
£ 0.5097 - £ 0.5201 400 In stock
M4
7.0 mm
Nickel Plated
8.0 mm
12.0 mm
10337318 £ 0.2363 - £ 0.2407 Request the lead time here
M2.5
5.0 mm
Zinc Plated
5.0 mm
10.0 mm
£ 0.4118 - £ 0.419 Request the lead time here
M3
6.0 mm
Nickel Plated
7.0 mm
12.0 mm
£ 0.48 - £ 0.4904 800 In stock
M4
7.0 mm
Nickel Plated
8.0 mm
10.0 mm
£ 0.2333 - £ 0.2378 498 In stock
M2.5
5.0 mm
Zinc Plated
5.0 mm
8.0 mm
10201343 £ 0.4577 - £ 0.477 400 In stock
M3-4NC
5.0 mm
Nickel Plated
12.0 mm
5.0 mm
£ 0.3076 - £ 0.3135 Request the lead time here
M2.5
5.0 mm
Nickel Plated
5.0 mm
8.0 mm
£ 0.3373 - £ 0.3448 Request the lead time here
M3
5.5 mm
Nickel Plated
5.0 mm
8.0 mm
£ 0.4547 - £ 0.4651 Request the lead time here
M3
5.5 mm
Nickel Plated
5.0 mm
20.0 mm
£ 0.3944 - £ 0.4031 Request the lead time here
M3
5.5 mm
Nickel Plated
6.0 mm
13.0 mm
£ 0.4027 - £ 0.4116 Request the lead time here
M2.5
5.0 mm
Nickel Plated
5.0 mm
20.0 mm
£ 0.3958 - £ 0.4045 Request the lead time here
M3
5.5 mm
Nickel Plated
5.0 mm
15.0 mm
£ 0.3291 - £ 0.3364 600 In stock
M3
5.5 mm
Nickel Plated
6.0 mm
8.0 mm
£ 0.3958 - £ 0.4045 900 In stock
M3
5.5 mm
Nickel Plated
6.0 mm
15.0 mm
  • of 36
Male To Female Standoff Hexagonal 10.0 mm M6 25.0 mm

10235393

Price Range
£ 1.3644 - £ 1.3368

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 10.0 mm M6 50.0 mm

10201183

Price Range
£ 4.7931 - £ 2.0807

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 5.5 mm M3 20.0 mm

10634660

Price Range
£ 0.2653 - £ 0.261

Stock Levels
400 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.5 mm M3 8.0 mm

10337387

Price Range
£ 0.2437 - £ 0.2392

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 7.0 mm M4 65.0 mm

10201015

Price Range
£ 1.4238 - £ 1.3955

Stock Levels
700 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    65.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 6.0 mm M3 15.0 mm

10644560

Price Range
£ 0.4553 - £ 0.4451

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    7.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 7.0 mm M4 12.0 mm

10337288

Price Range
£ 0.5201 - £ 0.5097

Stock Levels
400 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 10.0 mm

10337318

Price Range
£ 0.2407 - £ 0.2363

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 6.0 mm M3 12.0 mm

10644669

Price Range
£ 0.419 - £ 0.4118

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    7.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 7.0 mm M4 10.0 mm

10337271

Price Range
£ 0.4904 - £ 0.48

Stock Levels
800 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 8.0 mm

10337301

Price Range
£ 0.2378 - £ 0.2333

Stock Levels
498 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Sub-D Standoff Hexagonal 5.0 mm M3-4NC 5.0 mm

10201343

Price Range
£ 0.477 - £ 0.4577

Stock Levels
400 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    12.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 8.0 mm

10337172

Price Range
£ 0.3135 - £ 0.3076

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 8.0 mm

10337196

Price Range
£ 0.3448 - £ 0.3373

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 20.0 mm

10337226

Price Range
£ 0.4651 - £ 0.4547

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 13.0 mm

10337240

Price Range
£ 0.4031 - £ 0.3944

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    13.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 20.0 mm

10337189

Price Range
£ 0.4116 - £ 0.4027

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 15.0 mm

10636602

Price Range
£ 0.4045 - £ 0.3958

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 8.0 mm

10644652

Price Range
£ 0.3364 - £ 0.3291

Stock Levels
600 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 15.0 mm

10636640

Price Range
£ 0.4045 - £ 0.3958

Stock Levels
900 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated