Menu Search

Standard Round End Caps

In stock

Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.

These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.

  • Material: LDPE
  • Colour: Natural, Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Essentra Part Number Price range Availability d D h View
£ 0.1017 - £ 0.106 Request the lead time here
16.7 mm
18.8 mm
14.5 mm
£ 0.2395 - £ 0.2494 5033 In stock
23.6 mm
25.6 mm
18.5 mm
£ 0.086 - £ 0.0877 4444 In stock
10.3 mm
12.0 mm
8.0 mm
£ 0.0952 - £ 0.0992 4250 In stock
11.7 mm
13.7 mm
12.5 mm
£ 0.2749 - £ 0.2863 Request the lead time here
29.5 mm
31.5 mm
18.5 mm
£ 0.6052 - £ 0.6307 50 In stock
56.3 mm
59.7 mm
19.0 mm
£ 0.9822 - £ 1.0233 2550 In stock
76.0 mm
78.5 mm
18.0 mm
£ 0.4805 - £ 0.5003 Request the lead time here
40.8 mm
43.5 mm
28.0 mm
£ 0.6832 - £ 0.7115 117 In stock
52.5 mm
55.7 mm
29.5 mm
£ 1.0531 - £ 1.0971 2450 In stock
75.5 mm
79.0 mm
36.0 mm
£ 1.1863 - £ 1.236 349 In stock
101.8 mm
104.0 mm
24.0 mm
£ 0.1017 - £ 0.106 4217 In stock
13.4 mm
15.0 mm
13.5 mm
£ 0.1885 - £ 0.197 3700 In stock
20.6 mm
22.9 mm
15.0 mm
£ 0.086 - £ 0.0877 4647 In stock
10.0 mm
11.8 mm
8.0 mm
£ 0.0756 - £ 0.0772 3943 In stock
7.8 mm
9.4 mm
14.0 mm
£ 0.4479 - £ 0.4677 1390 In stock
35.0 mm
37.4 mm
14.0 mm
£ 0.1644 - £ 0.1715 3300 In stock
17.7 mm
19.8 mm
14.5 mm
£ 0.0756 - £ 0.0772 Request the lead time here
5.7 mm
7.4 mm
12.0 mm
£ 0.4479 - £ 0.4677 4250 In stock
36.7 mm
39.7 mm
20.0 mm
£ 0.6704 - £ 0.6987 50 In stock
51.6 mm
53.8 mm
16.0 mm
  • of 2
Round End Cap 16.7 mm 14.5 mm LDPE Natural

10327760

Price Range
£ 0.106 - £ 0.1017

Stock Levels
Request the lead time here
Attributes
  • d
    16.7 mm
  • h
    14.5 mm
  • D
    18.8 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 23.6 mm 18.5 mm LDPE Natural

10327807

Price Range
£ 0.2494 - £ 0.2395

Stock Levels
5033 In stock
Attributes
  • d
    23.6 mm
  • h
    18.5 mm
  • D
    25.6 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 10.3 mm 8.0 mm LDPE Natural

10327722

Price Range
£ 0.0877 - £ 0.086

Stock Levels
4444 In stock
Attributes
  • d
    10.3 mm
  • h
    8.0 mm
  • D
    12.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 11.7 mm 12.5 mm LDPE Natural

10327739

Price Range
£ 0.0992 - £ 0.0952

Stock Levels
4250 In stock
Attributes
  • d
    11.7 mm
  • h
    12.5 mm
  • D
    13.7 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 29.5 mm 18.5 mm LDPE Natural

10327838

Price Range
£ 0.2863 - £ 0.2749

Stock Levels
Request the lead time here
Attributes
  • d
    29.5 mm
  • h
    18.5 mm
  • D
    31.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 56.3 mm 19.0 mm LDPE Natural

10327944

Price Range
£ 0.6307 - £ 0.6052

Stock Levels
50 In stock
Attributes
  • d
    56.3 mm
  • h
    19.0 mm
  • D
    59.7 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 76.0 mm 18.0 mm LDPE Natural

10327982

Price Range
£ 1.0233 - £ 0.9822

Stock Levels
2550 In stock
Attributes
  • d
    76.0 mm
  • h
    18.0 mm
  • D
    78.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 40.8 mm 28.0 mm LDPE Natural

10327890

Price Range
£ 0.5003 - £ 0.4805

Stock Levels
Request the lead time here
Attributes
  • d
    40.8 mm
  • h
    28.0 mm
  • D
    43.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 52.5 mm 29.5 mm LDPE Natural

10327937

Price Range
£ 0.7115 - £ 0.6832

Stock Levels
117 In stock
Attributes
  • d
    52.5 mm
  • h
    29.5 mm
  • D
    55.7 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 75.5 mm 36.0 mm LDPE Natural

10327975

Price Range
£ 1.0971 - £ 1.0531

Stock Levels
2450 In stock
Attributes
  • d
    75.5 mm
  • h
    36.0 mm
  • D
    79.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 101.8 mm 24.0 mm LDPE Natural

10328019

Price Range
£ 1.236 - £ 1.1863

Stock Levels
349 In stock
Attributes
  • d
    101.8 mm
  • h
    24.0 mm
  • D
    104.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 13.4 mm 13.5 mm LDPE Natural

10327753

Price Range
£ 0.106 - £ 0.1017

Stock Levels
4217 In stock
Attributes
  • d
    13.4 mm
  • h
    13.5 mm
  • D
    15.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 20.6 mm 15.0 mm LDPE Natural

10327791

Price Range
£ 0.197 - £ 0.1885

Stock Levels
3700 In stock
Attributes
  • d
    20.6 mm
  • h
    15.0 mm
  • D
    22.9 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 10.0 mm 8.0 mm LDPE Natural

10327715

Price Range
£ 0.0877 - £ 0.086

Stock Levels
4647 In stock
Attributes
  • d
    10.0 mm
  • h
    8.0 mm
  • D
    11.8 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 7.8 mm 14.0 mm LDPE Natural

10327708

Price Range
£ 0.0772 - £ 0.0756

Stock Levels
3943 In stock
Attributes
  • d
    7.8 mm
  • h
    14.0 mm
  • D
    9.4 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 35.0 mm 14.0 mm LDPE Natural

10327876

Price Range
£ 0.4677 - £ 0.4479

Stock Levels
1390 In stock
Attributes
  • d
    35.0 mm
  • h
    14.0 mm
  • D
    37.4 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 17.7 mm 14.5 mm LDPE Natural

10327777

Price Range
£ 0.1715 - £ 0.1644

Stock Levels
3300 In stock
Attributes
  • d
    17.7 mm
  • h
    14.5 mm
  • D
    19.8 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 5.7 mm 12.0 mm LDPE Natural

10327692

Price Range
£ 0.0772 - £ 0.0756

Stock Levels
Request the lead time here
Attributes
  • d
    5.7 mm
  • h
    12.0 mm
  • D
    7.4 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 36.7 mm 20.0 mm LDPE Natural

10327883

Price Range
£ 0.4677 - £ 0.4479

Stock Levels
4250 In stock
Attributes
  • d
    36.7 mm
  • h
    20.0 mm
  • D
    39.7 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 51.6 mm 16.0 mm LDPE Natural

10327920

Price Range
£ 0.6987 - £ 0.6704

Stock Levels
50 In stock
Attributes
  • d
    51.6 mm
  • h
    16.0 mm
  • D
    53.8 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene