10328019
062101800003
| Quantity | Unit price |
|---|---|
| 50 - 249 | £ 1.236 |
| 250 - 999 | £ 1.2119 |
| 1000 + | £ 1.1863 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 101.8 mm |
|---|---|
| d | 4.008 in |
| h | 24.0 mm |
| h | 0.945 in |
| D | 4.094 in |
| D | 104.0 mm |
| Colour | Natural |
| Full Material | Low Density Polyethylene |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue