| Quantity | Unit price |
|---|---|
| 50 - 249 | £ 0.6987 |
| 250 - 999 | £ 0.6846 |
| 1000 + | £ 0.6704 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 51.6 mm |
|---|---|
| d | 2.031 in |
| h | 16.0 mm |
| h | 0.63 in |
| D | 53.8 mm |
| D | 2.118 in |
| Colour | Natural |
| Full Material | Low Density Polyethylene |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue