Menu Search

Standard Round End Caps

In stock

Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.

These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.

  • Material: LDPE
  • Colour: Natural, Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Essentra Part Number Price range Availability d D h View
£ 0.085 - £ 0.0868 48994 In stock
9.8 mm
11.3 mm
11.0 mm
£ 0.1166 - £ 0.1216 20255 In stock
15.7 mm
17.0 mm
15.0 mm
£ 0.4805 - £ 0.5003 Request the lead time here
40.8 mm
43.5 mm
28.0 mm
£ 0.6832 - £ 0.7115 117 In stock
52.5 mm
55.7 mm
29.5 mm
£ 1.0531 - £ 1.0971 2450 In stock
75.5 mm
79.0 mm
36.0 mm
£ 1.1863 - £ 1.236 349 In stock
101.8 mm
104.0 mm
24.0 mm
£ 0.2041 - £ 0.214 25900 In stock
21.2 mm
23.8 mm
16.0 mm
£ 0.086 - £ 0.0877 4647 In stock
10.0 mm
11.8 mm
8.0 mm
£ 0.6052 - £ 0.6307 50 In stock
56.3 mm
59.7 mm
19.0 mm
£ 0.9822 - £ 1.0233 2550 In stock
76.0 mm
78.5 mm
18.0 mm
£ 0.7228 - £ 0.7526 489 In stock
59.5 mm
62.0 mm
30 mm
£ 1.4741 - £ 1.5308 Request the lead time here
79.5 mm
84.0 mm
25.5 mm
£ 0.0756 - £ 0.0772 Request the lead time here
5.7 mm
7.4 mm
12.0 mm
£ 0.2749 - £ 0.2863 Request the lead time here
29.5 mm
31.5 mm
18.5 mm
£ 0.4479 - £ 0.4677 1390 In stock
35.0 mm
37.4 mm
14.0 mm
£ 0.6704 - £ 0.6987 160 In stock
50.8 mm
53.0 mm
30.5 mm
£ 0.1017 - £ 0.106 7697 In stock
12.7 mm
14.9 mm
13.5 mm
£ 0.1885 - £ 0.197 Request the lead time here
19.7 mm
21.4 mm
14.0 mm
£ 0.2395 - £ 0.2494 1100 In stock
26.3 mm
28.5 mm
18.5 mm
£ 0.2395 - £ 0.2494 1190 In stock
25.7 mm
27.7 mm
17.5 mm
  • of 2
Round End Cap 9.8 mm 11.0 mm LDPE - PIR Natural

10118696

Price Range
£ 0.0868 - £ 0.085

Stock Levels
48994 In stock
Attributes
  • d
    9.8 mm
  • h
    11.0 mm
  • D
    11.3 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 15.7 mm 15.0 mm LDPE - PIR Natural

10118702

Price Range
£ 0.1216 - £ 0.1166

Stock Levels
20255 In stock
Attributes
  • d
    15.7 mm
  • h
    15.0 mm
  • D
    17.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 40.8 mm 28.0 mm LDPE Natural

10327890

Price Range
£ 0.5003 - £ 0.4805

Stock Levels
Request the lead time here
Attributes
  • d
    40.8 mm
  • h
    28.0 mm
  • D
    43.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 52.5 mm 29.5 mm LDPE Natural

10327937

Price Range
£ 0.7115 - £ 0.6832

Stock Levels
117 In stock
Attributes
  • d
    52.5 mm
  • h
    29.5 mm
  • D
    55.7 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 75.5 mm 36.0 mm LDPE Natural

10327975

Price Range
£ 1.0971 - £ 1.0531

Stock Levels
2450 In stock
Attributes
  • d
    75.5 mm
  • h
    36.0 mm
  • D
    79.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 101.8 mm 24.0 mm LDPE Natural

10328019

Price Range
£ 1.236 - £ 1.1863

Stock Levels
349 In stock
Attributes
  • d
    101.8 mm
  • h
    24.0 mm
  • D
    104.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 21.2 mm 16.0 mm LDPE - PIR Natural

10118719

Price Range
£ 0.214 - £ 0.2041

Stock Levels
25900 In stock
Attributes
  • d
    21.2 mm
  • h
    16.0 mm
  • D
    23.8 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 10.0 mm 8.0 mm LDPE Natural

10327715

Price Range
£ 0.0877 - £ 0.086

Stock Levels
4647 In stock
Attributes
  • d
    10.0 mm
  • h
    8.0 mm
  • D
    11.8 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 56.3 mm 19.0 mm LDPE Natural

10327944

Price Range
£ 0.6307 - £ 0.6052

Stock Levels
50 In stock
Attributes
  • d
    56.3 mm
  • h
    19.0 mm
  • D
    59.7 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 76.0 mm 18.0 mm LDPE Natural

10327982

Price Range
£ 1.0233 - £ 0.9822

Stock Levels
2550 In stock
Attributes
  • d
    76.0 mm
  • h
    18.0 mm
  • D
    78.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 59.5 mm 30 mm LDPE Natural

10327951

Price Range
£ 0.7526 - £ 0.7228

Stock Levels
489 In stock
Attributes
  • d
    59.5 mm
  • h
    30 mm
  • D
    62.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 79.5 mm 25.5 mm LDPE Natural

10327999

Price Range
£ 1.5308 - £ 1.4741

Stock Levels
Request the lead time here
Attributes
  • d
    79.5 mm
  • h
    25.5 mm
  • D
    84.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 5.7 mm 12.0 mm LDPE Natural

10327692

Price Range
£ 0.0772 - £ 0.0756

Stock Levels
Request the lead time here
Attributes
  • d
    5.7 mm
  • h
    12.0 mm
  • D
    7.4 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 29.5 mm 18.5 mm LDPE Natural

10327838

Price Range
£ 0.2863 - £ 0.2749

Stock Levels
Request the lead time here
Attributes
  • d
    29.5 mm
  • h
    18.5 mm
  • D
    31.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 35.0 mm 14.0 mm LDPE Natural

10327876

Price Range
£ 0.4677 - £ 0.4479

Stock Levels
1390 In stock
Attributes
  • d
    35.0 mm
  • h
    14.0 mm
  • D
    37.4 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 50.8 mm 30.5 mm LDPE Natural

10327913

Price Range
£ 0.6987 - £ 0.6704

Stock Levels
160 In stock
Attributes
  • d
    50.8 mm
  • h
    30.5 mm
  • D
    53.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 12.7 mm 13.5 mm LDPE Natural

10327746

Price Range
£ 0.106 - £ 0.1017

Stock Levels
7697 In stock
Attributes
  • d
    12.7 mm
  • h
    13.5 mm
  • D
    14.9 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 19.7 mm 14.0 mm LDPE Natural

10327784

Price Range
£ 0.197 - £ 0.1885

Stock Levels
Request the lead time here
Attributes
  • d
    19.7 mm
  • h
    14.0 mm
  • D
    21.4 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 26.3 mm 18.5 mm LDPE Natural

10327821

Price Range
£ 0.2494 - £ 0.2395

Stock Levels
1100 In stock
Attributes
  • d
    26.3 mm
  • h
    18.5 mm
  • D
    28.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 25.7 mm 17.5 mm LDPE Natural

10327814

Price Range
£ 0.2494 - £ 0.2395

Stock Levels
1190 In stock
Attributes
  • d
    25.7 mm
  • h
    17.5 mm
  • D
    27.7 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene