10118719
062021300003
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.214 |
| 500 - 999 | £ 0.2097 |
| 1000 + | £ 0.2041 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 0.835 in |
|---|---|
| d | 21.2 mm |
| h | 0.63 in |
| h | 16.0 mm |
| D | 0.937 in |
| D | 23.8 mm |
| Colour | Natural |
| Full Material | Low Density Polyethylene |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 50% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue