Open Rubber Grommets have snap-in design enables quick and easy installation.
Our Open Grommet range is offered in a either Metric or Imperial fitting styles, and in a choice of materials to suit your application needs, including;
Colour: Black
You may also be interested in our range of Blanking Plugs and Flat Washers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Material | Hole Diameter | Inside Diameter | Panel Thickness | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0692 - £ 0.1153 | 7000 In stock |
0.559 in
14.2 mm
|
Black
|
PVC
|
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| 10071960 | £ 0.153 - £ 0.229 | 5000 In stock |
0.807 in
20.5 mm
|
Black
|
PVC
|
0.492 in
12.5 mm
|
0.492 in
12.5 mm
|
0.047 in
1.2 mm
|
0.276 in
7.0 mm
|
|
| 10070147 | £ 0.051 - £ 0.081 | 52000 In stock |
0.374 in
9.5 mm
|
Black
|
PVC
|
0.252 in
6.4 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
|
| £ 0.0711 - £ 0.1188 | 2925 In stock |
0.437 in
11.1 mm
|
Black
|
PVC
|
0.311 in
7.9 mm
|
0.22 in
5.6 mm
|
0.094 in
2.4 mm
|
0.157 in
4.0 mm
|
||
| £ 0.051 - £ 0.081 | 16000 In stock |
0.374 in
9.5 mm
|
Black
|
PVC
|
0.252 in
6.4 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
||
| £ 0.1204 - £ 0.1338 | Request the lead time here |
0.559 in
14.2 mm
|
Black
|
PVC
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| 10090367 | £ 0.1998 - £ 0.3189 | 7800 In stock |
1 in
25.4 mm
|
Black
|
PVC
|
0.748 in
19.0 mm
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
|
| 10073469 | £ 0.1017 - £ 0.1809 | 500 In stock |
0.748 in
19.0 mm
|
Black
|
PVC
|
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
| 10072714 | £ 0.1065 - £ 0.1748 | 53000 In stock |
0.669 in
17.0 mm
|
Black
|
PVC
|
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
0.118 in
3.0 mm
|
0.346 in
8.8 mm
|
|
| 10071977 | £ 0.0786 - £ 0.1311 | 24000 In stock |
0.63 in
16.0 mm
|
Black
|
PVC
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
| 10073698 | £ 0.0452 - £ 0.0778 | 11000 In stock |
0.315 in
8.0 mm
|
Black
|
PVC
|
0.189 in
4.8 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
| £ 0.2112 - £ 0.2923 | 14750 In stock |
1.004 in
25.5 mm
|
Black
|
PVC
|
0.748 in
19.0 mm
|
0.492 in
12.5 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 10080900 | £ 0.0452 - £ 0.0717 | 29000 In stock |
0.315 in
8.0 mm
|
Black
|
PVC
|
0.189 in
4.8 mm
|
0.11 in
2.8 mm
|
0.031 in
0.8 mm
|
0.189 in
4.8 mm
|
|
| 10074459 | £ 0.557 - £ 1.475 | 4200 In stock |
2.362 in
60.0 mm
|
Black
|
PVC
|
1.969 in
50.0 mm
|
1.772 in
45.0 mm
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
|
| £ 0.0982 - £ 0.173 | 10000 In stock |
0.689 in
17.5 mm
|
Black
|
PVC
|
0.469 in
11.9 mm
|
0.378 in
9.6 mm
|
0.079 in
2.0 mm
|
0.268 in
6.8 mm
|
||
| £ 0.0599 - £ 0.0882 | 17000 In stock |
0.433 in
11.0 mm
|
Black
|
PVC
|
0.315 in
8.0 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.217 in
5.5 mm
|
||
| £ 8.4919 - £ 8.4919 | Request the lead time here |
1.102 in
28.0 mm
|
Black
|
Silicone Rubber
|
|
0.551 in
14.0 mm
|
0.098 in
2.5 mm
|
0.787 in
20.0 mm
|
||
| £ 26.5894 - £ 26.5894 | Request the lead time here |
1.811 in
46.0 mm
|
Black
|
Silicone Rubber
|
|
1.024 in
26.0 mm
|
0.098 in
2.5 mm
|
1.181 in
30.0 mm
|
||
| £ 6.4923 - £ 6.4923 | Request the lead time here |
0.827 in
21.0 mm
|
Black
|
Silicone Rubber
|
|
0.315 in
8.0 mm
|
0.098 in
2.5 mm
|
0.709 in
18.0 mm
|
||
| £ 0.3572 - £ 0.3657 | 16448 In stock |
0.433 in
11.0 mm
|
Black
|
PVC
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue