Menu Search

Standard Open Grommets

In stock

Open Rubber Grommets have snap-in design enables quick and easy installation.

Our Open Grommet range is offered in a either Metric or Imperial fitting styles, and in a choice of materials to suit your application needs, including;

  • Polyvinyl Chloride (PVC) that protects wires and cables passing through panels.
  • Thermoplastic Rubber that's resistant to most oils and greases, and can withstand temperatures from -40C up to 135C.
  • Thermoplastic Elastomer (TPE), which is suitable for harsh environments and has a wider temperature range.
  • TPE is a very stable material, offering a long operating life.
  • Heat resistant EPDM, a material used in extreme temperature environments, ranging from -40C up to 125C

Colour: Black

You may also be interested in our range of Blanking Plugs and Flat Washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
264 results
Product SKUs information
Essentra Part Number Price range Availability Overall Diameter Colour Material Hole Diameter Inside Diameter Panel Thickness Overall Height View
£ 0.086 - £ 0.0877 14598 In stock
16.0 mm
Black
EPDM
11.0 mm
8.0 mm
4.0 mm
9.0 mm
10284414 £ 0.0405 - £ 0.0413 8569 In stock
8.0 mm
Black
EPDM
5.0 mm
3.0 mm
1.0 mm
4.0 mm
10284452 £ 0.1502 - £ 0.1587 Request the lead time here
11.1 mm
Black
PVC
7.0 mm
4.8 mm
1.5 mm
6.4 mm
£ 0.049 - £ 0.05 Request the lead time here
11.0 mm
Black
EPDM
8.0 mm
6.0 mm
1.0 mm
5.0 mm
10284537 £ 0.0558 - £ 0.0569 22395 In stock
12.0 mm
Black
EPDM
9.0 mm
6.0 mm
2.0 mm
6.0 mm
£ 0.1139 - £ 0.1162 Request the lead time here
20.0 mm
Black
EPDM
15.0 mm
11.0 mm
4.0 mm
9.0 mm
10284865 £ 0.1417 - £ 0.1445 17781 In stock
22.0 mm
Black
EPDM
18.0 mm
12.0 mm
4.0 mm
9.0 mm
10284902 £ 0.1927 - £ 0.197 2468 In stock
27.0 mm
Black
EPDM
22.0 mm
16.0 mm
3.0 mm
9.0 mm
10284940 £ 0.3316 - £ 0.3387 42039 In stock
34.0 mm
Black
EPDM
27.0 mm
21.0 mm
3.0 mm
11.0 mm
£ 0.0902 - £ 0.0921 9464 In stock
16.0 mm
Black
EPDM
12.0 mm
8.0 mm
4.0 mm
9.0 mm
10284759 £ 0.0734 - £ 0.0749 32544 In stock
16.0 mm
Black
EPDM
12.0 mm
10.0 mm
3.0 mm
8.0 mm
£ 0.0999 - £ 0.102 Request the lead time here
20.0 mm
Black
EPDM
15.0 mm
11.0 mm
1.0 mm
6.0 mm
£ 0.1175 - £ 0.1199 14253 In stock
22.0 mm
Black
EPDM
18.0 mm
12.0 mm
1.0 mm
6.0 mm
10284407 £ 0.0418 - £ 0.0426 171198 In stock
8.0 mm
Black
EPDM
5.0 mm
2.0 mm
2.0 mm
5.0 mm
£ 0.0535 - £ 0.0547 259 In stock
10.0 mm
Black
EPDM
7.0 mm
3.0 mm
1.5 mm
6.0 mm
£ 0.0576 - £ 0.0589 17325 In stock
11.0 mm
Black
EPDM
8.0 mm
4.0 mm
3.0 mm
7.0 mm
£ 0.0547 - £ 0.0558 9145 In stock
12.0 mm
Black
EPDM
9.0 mm
6.0 mm
1.5 mm
5.5 mm
£ 0.0868 - £ 0.0885 61276 In stock
16.0 mm
Black
EPDM
12.0 mm
8.0 mm
3.0 mm
8.0 mm
£ 0.0714 - £ 0.0728 47311 In stock
16.0 mm
Black
EPDM
12.0 mm
10.0 mm
2.0 mm
7.0 mm
10284780 £ 0.0884 - £ 0.0902 5358 In stock
18.0 mm
Black
EPDM
14.0 mm
11.0 mm
3.0 mm
8.0 mm
  • of 14
Cable Grommet 8.0 mm 11.0 mm 16.0 mm 4.0 mm

10284674

Price Range
£ 0.0877 - £ 0.086

Stock Levels
14598 In stock
Attributes
  • Overall Height
    9.0 mm
  • Overall Diameter
    16.0 mm
  • Inside Diameter
    8.0 mm
  • Hole Diameter
    11.0 mm
  • Panel Thickness
    4.0 mm
Cable Grommet 3.0 mm 5.0 mm 8.0 mm 1.0 mm

10284414

Price Range
£ 0.0413 - £ 0.0405

Stock Levels
8569 In stock
Attributes
  • Overall Height
    4.0 mm
  • Overall Diameter
    8.0 mm
  • Inside Diameter
    3.0 mm
  • Hole Diameter
    5.0 mm
  • Panel Thickness
    1.0 mm
Cable Grommet 4.8 mm 7.0 mm 11.1 mm 1.5 mm

10284452

Price Range
£ 0.1587 - £ 0.1502

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.4 mm
  • Overall Diameter
    11.1 mm
  • Inside Diameter
    4.8 mm
  • Hole Diameter
    7.0 mm
  • Panel Thickness
    1.5 mm
Cable Grommet 6.0 mm 8.0 mm 11.0 mm 1.0 mm

10284490

Price Range
£ 0.05 - £ 0.049

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Diameter
    11.0 mm
  • Inside Diameter
    6.0 mm
  • Hole Diameter
    8.0 mm
  • Panel Thickness
    1.0 mm
Cable Grommet 6.0 mm 9.0 mm 12.0 mm 2.0 mm

10284537

Price Range
£ 0.0569 - £ 0.0558

Stock Levels
22395 In stock
Attributes
  • Overall Height
    6.0 mm
  • Overall Diameter
    12.0 mm
  • Inside Diameter
    6.0 mm
  • Hole Diameter
    9.0 mm
  • Panel Thickness
    2.0 mm
Cable Grommet 11.0 mm 15.0 mm 20.0 mm 4.0 mm

10284827

Price Range
£ 0.1162 - £ 0.1139

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    9.0 mm
  • Overall Diameter
    20.0 mm
  • Inside Diameter
    11.0 mm
  • Hole Diameter
    15.0 mm
  • Panel Thickness
    4.0 mm
Cable Grommet 12.0 mm 18.0 mm 22.0 mm 4.0 mm

10284865

Price Range
£ 0.1445 - £ 0.1417

Stock Levels
17781 In stock
Attributes
  • Overall Height
    9.0 mm
  • Overall Diameter
    22.0 mm
  • Inside Diameter
    12.0 mm
  • Hole Diameter
    18.0 mm
  • Panel Thickness
    4.0 mm
Cable Grommet 16.0 mm 22.0 mm 27.0 mm 3.0 mm

10284902

Price Range
£ 0.197 - £ 0.1927

Stock Levels
2468 In stock
Attributes
  • Overall Height
    9.0 mm
  • Overall Diameter
    27.0 mm
  • Inside Diameter
    16.0 mm
  • Hole Diameter
    22.0 mm
  • Panel Thickness
    3.0 mm
Cable Grommet 21.0 mm 27.0 mm 34.0 mm 3.0 mm

10284940

Price Range
£ 0.3387 - £ 0.3316

Stock Levels
42039 In stock
Attributes
  • Overall Height
    11.0 mm
  • Overall Diameter
    34.0 mm
  • Inside Diameter
    21.0 mm
  • Hole Diameter
    27.0 mm
  • Panel Thickness
    3.0 mm
Cable Grommet 8.0 mm 12.0 mm 16.0 mm 4.0 mm

10284711

Price Range
£ 0.0921 - £ 0.0902

Stock Levels
9464 In stock
Attributes
  • Overall Height
    9.0 mm
  • Overall Diameter
    16.0 mm
  • Inside Diameter
    8.0 mm
  • Hole Diameter
    12.0 mm
  • Panel Thickness
    4.0 mm
Cable Grommet 10.0 mm 12.0 mm 16.0 mm 3.0 mm

10284759

Price Range
£ 0.0749 - £ 0.0734

Stock Levels
32544 In stock
Attributes
  • Overall Height
    8.0 mm
  • Overall Diameter
    16.0 mm
  • Inside Diameter
    10.0 mm
  • Hole Diameter
    12.0 mm
  • Panel Thickness
    3.0 mm
Cable Grommet 11.0 mm 15.0 mm 20.0 mm 1.0 mm

10284797

Price Range
£ 0.102 - £ 0.0999

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Overall Diameter
    20.0 mm
  • Inside Diameter
    11.0 mm
  • Hole Diameter
    15.0 mm
  • Panel Thickness
    1.0 mm
Cable Grommet 12.0 mm 18.0 mm 22.0 mm 1.0 mm

10284834

Price Range
£ 0.1199 - £ 0.1175

Stock Levels
14253 In stock
Attributes
  • Overall Height
    6.0 mm
  • Overall Diameter
    22.0 mm
  • Inside Diameter
    12.0 mm
  • Hole Diameter
    18.0 mm
  • Panel Thickness
    1.0 mm
Cable Grommet 2.0 mm 5.0 mm 8.0 mm 2.0 mm

10284407

Price Range
£ 0.0426 - £ 0.0418

Stock Levels
171198 In stock
Attributes
  • Overall Height
    5.0 mm
  • Overall Diameter
    8.0 mm
  • Inside Diameter
    2.0 mm
  • Hole Diameter
    5.0 mm
  • Panel Thickness
    2.0 mm
Cable Grommet 3.0 mm 7.0 mm 10.0 mm 1.5 mm

10284445

Price Range
£ 0.0547 - £ 0.0535

Stock Levels
259 In stock
Attributes
  • Overall Height
    6.0 mm
  • Overall Diameter
    10.0 mm
  • Inside Diameter
    3.0 mm
  • Hole Diameter
    7.0 mm
  • Panel Thickness
    1.5 mm
Cable Grommet 4.0 mm 8.0 mm 11.0 mm 3.0 mm

10284483

Price Range
£ 0.0589 - £ 0.0576

Stock Levels
17325 In stock
Attributes
  • Overall Height
    7.0 mm
  • Overall Diameter
    11.0 mm
  • Inside Diameter
    4.0 mm
  • Hole Diameter
    8.0 mm
  • Panel Thickness
    3.0 mm
Cable Grommet 6.0 mm 9.0 mm 12.0 mm 1.5 mm

10284520

Price Range
£ 0.0558 - £ 0.0547

Stock Levels
9145 In stock
Attributes
  • Overall Height
    5.5 mm
  • Overall Diameter
    12.0 mm
  • Inside Diameter
    6.0 mm
  • Hole Diameter
    9.0 mm
  • Panel Thickness
    1.5 mm
Cable Grommet 8.0 mm 12.0 mm 16.0 mm 3.0 mm

10284704

Price Range
£ 0.0885 - £ 0.0868

Stock Levels
61276 In stock
Attributes
  • Overall Height
    8.0 mm
  • Overall Diameter
    16.0 mm
  • Inside Diameter
    8.0 mm
  • Hole Diameter
    12.0 mm
  • Panel Thickness
    3.0 mm
Cable Grommet 10.0 mm 12.0 mm 16.0 mm 2.0 mm

10284742

Price Range
£ 0.0728 - £ 0.0714

Stock Levels
47311 In stock
Attributes
  • Overall Height
    7.0 mm
  • Overall Diameter
    16.0 mm
  • Inside Diameter
    10.0 mm
  • Hole Diameter
    12.0 mm
  • Panel Thickness
    2.0 mm
Cable Grommet 11.0 mm 14.0 mm 18.0 mm 3.0 mm

10284780

Price Range
£ 0.0902 - £ 0.0884

Stock Levels
5358 In stock
Attributes
  • Overall Height
    8.0 mm
  • Overall Diameter
    18.0 mm
  • Inside Diameter
    11.0 mm
  • Hole Diameter
    14.0 mm
  • Panel Thickness
    3.0 mm