Quantity | Unit price |
---|---|
500 - 999 | £ 0.3532 |
1000 + | £ 0.345 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Material | PVC |
Type | Hole Grommet |
Hole Diameter | 8.0 mm |
Hole Diameter | 0.315 in |
Inside Diameter | 5.0 mm |
Inside Diameter | 0.197 in |
Minimum Operating Temperature | 0 °C |
Minimum Operating Temperature | 32 °F |
Maximum Operating Temperature | 80 °C |
Maximum Operating Temperature | 176 °F |
Overall Diameter | 11.0 mm |
Overall Diameter | 0.433 in |
Overall Height | 8.0 mm |
Overall Height | 0.315 in |
Panel Thickness | 3.0 mm |
Panel Thickness | 0.118 in |
Full Material | Flexible Polyvinyl Chloride |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue