| Quantity | Unit price |
|---|---|
| 100 + | £ 26.5894 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Height | 30.0 mm |
|---|---|
| Overall Height | 1.181 in |
| Overall Diameter | 1.811 in |
| Overall Diameter | 46.0 mm |
| Inside Diameter | 26.0 mm |
| Inside Diameter | 1.024 in |
| Panel Thickness | 2.5 mm |
| Panel Thickness | 0.098 in |
| Colour | Black |
| Material | Silicone Rubber |
| Material Flammability Standard | UL94 V-0 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue