Quantity | Unit price |
---|---|
1000 - 9999 | £ 0.0754 |
10000 + | £ 0.0469 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Material | PVC |
Type | Hole Grommet |
Hole Diameter | 6.4 mm |
Hole Diameter | 0.252 in |
Inside Diameter | 4.0 mm |
Inside Diameter | 0.157 in |
Minimum Operating Temperature | 0 °C |
Minimum Operating Temperature | 32 °F |
Maximum Operating Temperature | 80 °C |
Maximum Operating Temperature | 176 °F |
Overall Diameter | 9.5 mm |
Overall Diameter | 0.374 in |
Overall Height | 4.0 mm |
Overall Height | 0.157 in |
Panel Thickness | 0.8 mm |
Panel Thickness | 0.031 in |
Full Material | Flexible Polyvinyl Chloride |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue