Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
Series Code :SR1785
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0206 - £ 0.0206 | Request the lead time here |
1.575 in
40.0 mm
|
6.299 in
160.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
| 10244890 | £ 0.0568 - £ 0.0732 | 443067 In stock |
1.378 in
35.0 mm
|
5.591 in
142.0 mm
|
Black
|
18.0 kg
18.0 kg
|
|
| £ 0.1492 - £ 0.1922 | 19572 In stock |
4.016 in
102.0 mm
|
14.488 in
368.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| £ 0.1085 - £ 0.1398 | 24139 In stock |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
Black
|
18.0 kg
18.0 kg
|
||
| £ 0.1492 - £ 0.1922 | 16312 In stock |
4.016 in
102.0 mm
|
14.488 in
368.0 mm
|
Black
|
22.0 kg
22.0 kg
|
||
| £ 0.2395 - £ 0.2608 | Request the lead time here |
3.15 in
80.0 mm
|
11.024 in
280.0 mm
|
Black
|
40.0 kg
40.0 kg
|
||
| £ 0.0357 - £ 0.0461 | 34881 In stock |
1.181 in
30.0 mm
|
4.724 in
120.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
||
| 10244593 | £ 0.1183 - £ 0.1525 | 1158083 In stock |
3.346 in
85.0 mm
|
11.496 in
292.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
|
| £ 2.2339 - £ 2.6401 | Request the lead time here |
8.858 in
225.0 mm
|
28.74 in
730.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
||
| £ 0.0568 - £ 0.0732 | Request the lead time here |
1.378 in
35.0 mm
|
5.591 in
142.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
||
| £ 1.4823 - £ 1.7519 | 2738 In stock |
6.535 in
166.0 mm
|
21.654 in
550.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
||
| £ 0.0479 - £ 0.0617 | 262300 In stock |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| 10244951 | £ 0.1183 - £ 0.1525 | 394 In stock |
3.346 in
85.0 mm
|
11.496 in
292.0 mm
|
Black
|
18.0 kg
18.0 kg
|
|
| £ 0.0842 - £ 0.1085 | 30459 In stock |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
||
| £ 0.1127 - £ 0.1453 | 293 In stock |
3.071 in
78.0 mm
|
10.433 in
265.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
||
| 10244906 | £ 0.0479 - £ 0.0617 | 145100 In stock |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Black
|
22.0 kg
22.0 kg
|
|
| £ 0.1085 - £ 0.1398 | 100366 In stock |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
||
| £ 1.2141 - £ 1.5452 | 1248 In stock |
4.331 in
110.0 mm
|
14.961 in
380.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
||
| £ 2.757 - £ 3.0077 | Request the lead time here |
10.512 in
267.0 mm
|
34.646 in
880.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
||
| £ 0.6176 - £ 0.7861 | Request the lead time here |
2.48 in
63.0 mm
|
9.055 in
230.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue