Menu Search

Cable Tie 12.7 mm 550.0 mm 166.0 mm Nylon Natural

This cable tie is made of natural nylon 6/6 and has a high tensile strength for more demanding application. It has a maximum cable bundle diameter of 166.0 mm.
Essentra Part Number:

10245262

Manufacturer Part Number:

460241

2738 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 1.7519
500 - 999 £ 1.6059
1000 + £ 1.4823
Standard pack: 100

Order in multiple of 100

Total price:

£ 175.19

100 x £ 1.7519

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 550.0 mm
Overall Width 12.7 mm
Maximum Cable Bundle Diameter 166.0 mm
Minimum Loop Tensile Strength 114.0 kg
Material Flammability Standard UL94 V-2
Full Material Nylon 6/6
Colour Natural
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us