Quantity | Unit price |
---|---|
100 - 499 | £ 2.9051 |
500 + | £ 2.663 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 880.0 mm |
---|---|
Overall Length | 34.646 in |
Overall Width | 12.7 mm |
Overall Width | 0.5 in |
Maximum Cable Bundle Diameter | 267.0 mm |
Maximum Cable Bundle Diameter | 10.512 in |
Minimum Loop Tensile Strength | 114.0 kg |
Minimum Loop Tensile Strength | 114.0 kg |
Material Flammability Standard | UL94 V-2 |
Material | Nylon |
Colour | Natural |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue