10244524
460187
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.1398 |
| 500 - 999 | £ 0.1271 |
| 1000 - 1999 | £ 0.1182 |
| 2000 - 4999 | £ 0.1119 |
| 5000 + | £ 0.1085 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 250.0 mm |
|---|---|
| Overall Length | 9.843 in |
| Overall Width | 0.142 in |
| Overall Width | 3.6 mm |
| Maximum Cable Bundle Diameter | 2.913 in |
| Maximum Cable Bundle Diameter | 74.0 mm |
| Minimum Loop Tensile Strength | 18.0 kg |
| Minimum Loop Tensile Strength | 18.0 kg |
| Material Flammability Standard | UL94 V-2 |
| Full Material | Nylon 6/6 |
| Colour | Natural |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue