Menu Search

Cable Tie 7.6 mm 380.0 mm 110.0 mm Nylon 6/6 Natural

This standard cable tie is suitable for general applications where items need to be bundled together in a simple and quick manner. It has a UL94 V-2 flammability rating.
Essentra Part Number:

10247280

Manufacturer Part Number:

461171

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.2033
1000 + £ 0.183
Standard pack: 100

Order in multiple of 100

Total price:

£ 20.33

100 x £ 0.2033

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 380.0 mm
Overall Width 7.6 mm
Maximum Cable Bundle Diameter 110.0 mm
Minimum Loop Tensile Strength 80.0 kg
Material Flammability Standard UL94 V-2
Full Material Nylon 6/6
Colour Natural
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us