10247334
461176
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.598 |
| 500 - 999 | £ 0.5441 |
| 1000 - 1999 | £ 0.506 |
| 2000 - 4999 | £ 0.4808 |
| 5000 + | £ 0.4663 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 27.953 in |
|---|---|
| Overall Length | 710.0 mm |
| Overall Width | 0.354 in |
| Overall Width | 9.0 mm |
| Maximum Cable Bundle Diameter | 8.661 in |
| Maximum Cable Bundle Diameter | 220.0 mm |
| Minimum Loop Tensile Strength | 80.0 kg |
| Minimum Loop Tensile Strength | 80.0 kg |
| Material Flammability Standard | UL94 V-2 |
| Full Material | Nylon 6/6 |
| Colour | Natural |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue