Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
Series Code :SR1785
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|
| £ 0.2988 - £ 0.3832 | 23472 In stock |
6.535 in
166.0 mm
|
21.654 in
550.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
| £ 0.4409 - £ 0.5654 | 23211 In stock |
9.291 in
236.0 mm
|
30 in
762.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
| £ 0.4409 - £ 0.5654 | 16409 In stock |
9.291 in
236.0 mm
|
30 in
762.0 mm
|
Black
|
80.0 kg
80.0 kg
|
||
| £ 1.506 - £ 1.7795 | Request the lead time here |
14.961 in
380.0 mm
|
47.992 in
1219.0 mm
|
Black
|
80.0 kg
80.0 kg
|
||
| £ 0.3753 - £ 0.4812 | 7753 In stock |
8.268 in
210.0 mm
|
26.969 in
685.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
| £ 0.683 - £ 0.8495 | 463 In stock |
10.63 in
270.0 mm
|
35.984 in
914.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
| 10247525 | £ 0.2988 - £ 0.3832 | 72967 In stock |
6.535 in
166.0 mm
|
21.654 in
550.0 mm
|
Black
|
80.0 kg
80.0 kg
|
|
| £ 0.0984 - £ 0.1268 | Request the lead time here |
1.929 in
49.0 mm
|
7.087 in
180.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
||
| £ 0.2021 - £ 0.2605 | Request the lead time here |
3.189 in
81.0 mm
|
11.024 in
280.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| 10244777 | £ 0.0961 - £ 0.1238 | 13480 In stock |
4.567 in
116.0 mm
|
15.157 in
385.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
|
| £ 0.165 - £ 0.2127 | Request the lead time here |
3.78 in
96.0 mm
|
13.031 in
331.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
||
| £ 0.2112 - £ 0.2324 | 4353 In stock |
2.087 in
53.0 mm
|
7.874 in
200.0 mm
|
Black
|
40.0 kg
40.0 kg
|
||
| 10245088 | £ 0.1783 - £ 0.2297 | Request the lead time here |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
Black
|
22.0 kg
22.0 kg
|
|
| 10245170 | £ 0.0949 - £ 0.1223 | 300 In stock |
4.016 in
102.0 mm
|
14.488 in
368.0 mm
|
Black
|
22.0 kg
22.0 kg
|
|
| £ 0.0357 - £ 0.0461 | 39481 In stock |
1.181 in
30.0 mm
|
4.724 in
120.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
||
| £ 0.0781 - £ 0.1007 | 37 In stock |
3.504 in
89.0 mm
|
12.205 in
310.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| 10244791 | £ 0.1751 - £ 0.2256 | 13298 In stock |
5.118 in
130.0 mm
|
17.717 in
450.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
|
| £ 0.3004 - £ 0.3217 | 8160 In stock |
2.087 in
53.0 mm
|
7.874 in
200.0 mm
|
Black
|
50.0 kg
50.0 kg
|
||
| £ 0.3614 - £ 0.3827 | Request the lead time here |
3.071 in
78.0 mm
|
11.417 in
290.0 mm
|
Natural
|
50.0 kg
50.0 kg
|
||
| £ 0.0939 - £ 0.121 | 36290 In stock |
1.654 in
42.0 mm
|
6.299 in
160.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue