| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 1.7795 |
| 500 - 999 | £ 1.6194 |
| 1000 + | £ 1.506 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 1219.0 mm |
|---|---|
| Overall Length | 47.992 in |
| Overall Width | 9.0 mm |
| Overall Width | 0.354 in |
| Maximum Cable Bundle Diameter | 380.0 mm |
| Maximum Cable Bundle Diameter | 14.961 in |
| Minimum Loop Tensile Strength | 80.0 kg |
| Minimum Loop Tensile Strength | 80.0 kg |
| Material Flammability Standard | UL94 V-2 |
| Full Material | Nylon 6/6 |
| Colour | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue