Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
Series Code :SR1785
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|
| £ 1.4823 - £ 1.7519 | 2738 In stock |
6.535 in
166.0 mm
|
21.654 in
550.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
||
| 10245309 | £ 3.6924 - £ 4.0281 | 300 In stock |
12.48 in
317.0 mm
|
40.551 in
1030.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
|
| £ 0.0842 - £ 0.1085 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Black
|
18.0 kg
18.0 kg
|
||
| 10244951 | £ 0.1183 - £ 0.1525 | 300 In stock |
3.346 in
85.0 mm
|
11.496 in
292.0 mm
|
Black
|
18.0 kg
18.0 kg
|
|
| £ 0.1196 - £ 0.1541 | 200 In stock |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| £ 0.0711 - £ 0.0917 | 4380 In stock |
1.181 in
30.0 mm
|
4.724 in
120.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| £ 0.1127 - £ 0.1453 | 293 In stock |
3.071 in
78.0 mm
|
10.433 in
265.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
||
| £ 0.1828 - £ 0.2041 | 14200 In stock |
1.378 in
35.0 mm
|
5.906 in
150.0 mm
|
Natural
|
40.0 kg
40.0 kg
|
||
| £ 0.0939 - £ 0.121 | 3266 In stock |
1.654 in
42.0 mm
|
6.299 in
160.0 mm
|
Black
|
22.0 kg
22.0 kg
|
||
| £ 2.0632 - £ 2.4383 | 2431 In stock |
6.89 in
175.0 mm
|
22.835 in
580.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
| £ 0.6176 - £ 0.7861 | 300 In stock |
2.48 in
63.0 mm
|
9.055 in
230.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
||
| £ 0.099 - £ 0.1269 | 4000 In stock |
3.071 in
78.0 mm
|
11.024 in
280.0 mm
|
Black
|
55.0 kg
55.0 kg
|
||
| £ 0.0632 - £ 0.081 | 2053 In stock |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Natural
|
55.0 kg
55.0 kg
|
||
| £ 0.1235 - £ 0.1583 | 140785 In stock |
3.465 in
88.0 mm
|
11.811 in
300.0 mm
|
Natural
|
55.0 kg
55.0 kg
|
||
| £ 0.0828 - £ 0.1062 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Black
|
55.0 kg
55.0 kg
|
||
| £ 0.1637 - £ 0.2099 | Request the lead time here |
3.898 in
99.0 mm
|
13.386 in
340.0 mm
|
Black
|
55.0 kg
55.0 kg
|
||
| £ 0.1047 - £ 0.1342 | 5096 In stock |
2.598 in
66.0 mm
|
9.449 in
240.0 mm
|
Natural
|
55.0 kg
55.0 kg
|
||
| £ 0.183 - £ 0.2033 | 3632 In stock |
4.331 in
110.0 mm
|
14.961 in
380.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
| £ 0.3753 - £ 0.4812 | Request the lead time here |
8.268 in
210.0 mm
|
26.969 in
685.0 mm
|
Black
|
80.0 kg
80.0 kg
|
||
| £ 0.683 - £ 0.8495 | 9559 In stock |
10.63 in
270.0 mm
|
35.984 in
914.0 mm
|
Black
|
80.0 kg
80.0 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue