Menu Search

Standard Cable Ties

In stock

Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.

Series Code :SR1785

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
68 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength View
£ 0.183 - £ 0.2033 9632 In stock
110.0 mm
380.0 mm
Natural
80.0 kg
£ 0.2988 - £ 0.3832 23472 In stock
166.0 mm
550.0 mm
Natural
80.0 kg
£ 0.4409 - £ 0.5654 23211 In stock
236.0 mm
762.0 mm
Natural
80.0 kg
£ 0.3753 - £ 0.4812 7753 In stock
210.0 mm
685.0 mm
Natural
80.0 kg
£ 0.683 - £ 0.8495 463 In stock
270.0 mm
914.0 mm
Natural
80.0 kg
£ 0.0984 - £ 0.1268 Request the lead time here
49.0 mm
180.0 mm
Natural
18.0 kg
£ 0.2021 - £ 0.2605 Request the lead time here
81.0 mm
280.0 mm
Natural
22.0 kg
10244777 £ 0.0961 - £ 0.1238 21480 In stock
116.0 mm
385.0 mm
Natural
22.0 kg
£ 0.165 - £ 0.2127 Request the lead time here
96.0 mm
331.0 mm
Natural
18.0 kg
£ 0.0357 - £ 0.0461 39481 In stock
30.0 mm
120.0 mm
Natural
18.0 kg
£ 0.0781 - £ 0.1007 3537 In stock
89.0 mm
310.0 mm
Natural
22.0 kg
10244791 £ 0.1751 - £ 0.2256 13298 In stock
130.0 mm
450.0 mm
Natural
22.0 kg
£ 0.3614 - £ 0.3827 Request the lead time here
78.0 mm
290.0 mm
Natural
50.0 kg
£ 0.0939 - £ 0.121 36290 In stock
42.0 mm
160.0 mm
Natural
22.0 kg
£ 0.2395 - £ 0.2608 3900 In stock
80.0 mm
280.0 mm
Natural
40.0 kg
£ 0.0984 - £ 0.1268 668900 In stock
55.0 mm
203.0 mm
Natural
18.0 kg
23000 In stock
21.0 mm
98.0 mm
Natural
8.0 kg
10244678 £ 0.1783 - £ 0.2297 26598 In stock
74.0 mm
250.0 mm
Natural
22.0 kg
£ 0.0949 - £ 0.1223 19805 In stock
102.0 mm
368.0 mm
Natural
22.0 kg
£ 0.1868 - £ 0.2408 Request the lead time here
150.0 mm
500.0 mm
Natural
55.0 kg
  • of 4
Cable Tie 7.6 mm 380.0 mm 110.0 mm Nylon 6/6 Natural

10247280

Price Range
£ 0.2033 - £ 0.183

Stock Levels
9632 In stock
Attributes
  • Overall Length
    380.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    110.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 8.0 mm 550.0 mm 166.0 mm Nylon 6/6 Natural

10247303

Price Range
£ 0.3832 - £ 0.2988

Stock Levels
23472 In stock
Attributes
  • Overall Length
    550.0 mm
  • Overall Width
    8.0 mm
  • Maximum Cable Bundle Diameter
    166.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 9.0 mm 762.0 mm 236.0 mm Nylon 6/6 Natural

10247341

Price Range
£ 0.5654 - £ 0.4409

Stock Levels
23211 In stock
Attributes
  • Overall Length
    762.0 mm
  • Overall Width
    9.0 mm
  • Maximum Cable Bundle Diameter
    236.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 9.0 mm 685.0 mm 210.0 mm Nylon 6/6 Natural

10247327

Price Range
£ 0.4812 - £ 0.3753

Stock Levels
7753 In stock
Attributes
  • Overall Length
    685.0 mm
  • Overall Width
    9.0 mm
  • Maximum Cable Bundle Diameter
    210.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 9.0 mm 914.0 mm 270.0 mm Nylon 6/6 Natural

10247365

Price Range
£ 0.8495 - £ 0.683

Stock Levels
463 In stock
Attributes
  • Overall Length
    914.0 mm
  • Overall Width
    9.0 mm
  • Maximum Cable Bundle Diameter
    270.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 3.6 mm 180.0 mm 49.0 mm Nylon 6/6 Natural

10244647

Price Range
£ 0.1268 - £ 0.0984

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    180.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    49.0 mm
  • Minimum Loop Tensile Strength
    18.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 280.0 mm 81.0 mm Nylon 6/6 Natural

10244685

Price Range
£ 0.2605 - £ 0.2021

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    280.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    81.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 385.0 mm 116.0 mm Nylon 6/6 Natural

10244777

Price Range
£ 0.1238 - £ 0.0961

Stock Levels
21480 In stock
Attributes
  • Overall Length
    385.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    116.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 3.6 mm 331.0 mm 96.0 mm Nylon 6/6 Natural

10244609

Price Range
£ 0.2127 - £ 0.165

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    331.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    96.0 mm
  • Minimum Loop Tensile Strength
    18.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 3.2 mm 120.0 mm 30.0 mm Nylon 6/6 Natural

10244425

Price Range
£ 0.0461 - £ 0.0357

Stock Levels
39481 In stock
Attributes
  • Overall Length
    120.0 mm
  • Overall Width
    3.2 mm
  • Maximum Cable Bundle Diameter
    30.0 mm
  • Minimum Loop Tensile Strength
    18.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 310.0 mm 89.0 mm Nylon 6/6 Natural

10244708

Price Range
£ 0.1007 - £ 0.0781

Stock Levels
3537 In stock
Attributes
  • Overall Length
    310.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    89.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 450.0 mm 130.0 mm Nylon 6/6 Natural

10244791

Price Range
£ 0.2256 - £ 0.1751

Stock Levels
13298 In stock
Attributes
  • Overall Length
    450.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    130.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 290.0 mm 78.0 mm Nylon Natural

10278703

Price Range
£ 0.3827 - £ 0.3614

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    290.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    78.0 mm
  • Minimum Loop Tensile Strength
    50.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 160.0 mm 42.0 mm Nylon 6/6 Natural

10244630

Price Range
£ 0.121 - £ 0.0939

Stock Levels
36290 In stock
Attributes
  • Overall Length
    160.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    42.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 3.6 mm 280.0 mm 80.0 mm Nylon Natural

10278666

Price Range
£ 0.2608 - £ 0.2395

Stock Levels
3900 In stock
Attributes
  • Overall Length
    280.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    80.0 mm
  • Minimum Loop Tensile Strength
    40.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 3.6 mm 203.0 mm 55.0 mm Nylon 6/6 Natural

10244517

Price Range
£ 0.1268 - £ 0.0984

Stock Levels
668900 In stock
Attributes
  • Overall Length
    203.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    55.0 mm
  • Minimum Loop Tensile Strength
    18.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.5 mm 98.0 mm 21.0 mm Nylon Natural

10560389


Stock Levels
23000 In stock
Attributes
  • Overall Length
    98.0 mm
  • Overall Width
    2.5 mm
  • Thickness
    1.0 mm
  • Maximum Cable Bundle Diameter
    21.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
Cable Tie 4.8 mm 250.0 mm 74.0 mm Nylon 6/6 Natural

10244678

Price Range
£ 0.2297 - £ 0.1783

Stock Levels
26598 In stock
Attributes
  • Overall Length
    250.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    74.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 368.0 mm 102.0 mm Nylon 6/6 Natural

10244715

Price Range
£ 0.1223 - £ 0.0949

Stock Levels
19805 In stock
Attributes
  • Overall Length
    368.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    102.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 500.0 mm 150.0 mm Nylon 6/6 Natural

10244807

Price Range
£ 0.2408 - £ 0.1868

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    500.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    150.0 mm
  • Minimum Loop Tensile Strength
    55.0 kg
  • Material Flammability Standard
    UL94 V-2