Menu Search

Standard Beaded Cable Ties

In stock

Standard Beaded Cable Ties are reliable and versatile fastening solutions that excel in securing and organizing cables, wires, and other objects. These ties feature a unique beaded design that allows for quick and effortless installation, while providing a secure and adjustable hold. Manufactured using high-quality materials such as nylon, Standard Beaded Cable Ties offer excellent tensile strength, durability, and resistance to environmental factors. The versatile design of these ties makes them suitable for a wide range of applications across various industries.

One of the main characteristics of Standard Beaded Cable Ties is their ease of use. The beaded design enables simple and efficient installation, eliminating the need for additional tools or complex techniques. The ties can be easily threaded through the beads, and once tightened, they provide a secure and adjustable hold. This feature is particularly advantageous in applications that require frequent adjustments or repositioning of cables, such as in electrical installations or network setups. Additionally, Standard Beaded Cable Ties offer excellent tensile strength, ensuring a reliable and long-lasting hold, even in demanding environments.

  • Material: PA, PP, PE
  • Colour: Natural, Yellow, Red, Blue, Black
  • Material Flammability Standard: UL94 V-2, UL94 HB,


Series Code :SR1818

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
57 results
Product SKUs information
Essentra Part Number Price range Availability Material Flammability Standard Overall Length View
10150245 £ 0.0483 - £ 0.0525 4008 In stock
152.4 mm
£ 0.1115 - £ 0.116 Request the lead time here
222.3 mm
10378359 £ 0.1248 - £ 0.1248 34872 In stock
UL94 V-2
100.0 mm
£ 0.1672 - £ 0.1743 1900 In stock
323.9 mm
£ 0.047 - £ 0.051 3226 In stock
63.5 mm
£ 0.377 - £ 0.377 2271 In stock
UL94 V-2
150.0 mm
10378397 £ 1.1056 - £ 1.1056 12659 In stock
UL94 V-2
280.0 mm
£ 0.0476 - £ 0.0518 3877 In stock
101.6 mm
£ 0.0525 - £ 0.0558 Request the lead time here
127.0 mm
£ 0.1071 - £ 0.1117 Request the lead time here
UL94 HB
222.3 mm
£ 0.137 - £ 0.1431 22000 In stock
273.1 mm
£ 0.054 - £ 0.0574 2000 In stock
UL94 HB
63.5 mm
10378366 £ 0.2097 - £ 0.2097 54499 In stock
UL94 V-2
120.0 mm
£ 0.9057 - £ 0.9057 4898 In stock
UL94 V-2
226.0 mm
£ 0.137 - £ 0.1431 Request the lead time here
273.1 mm
£ 0.137 - £ 0.1431 2000 In stock
UL94 HB
273.1 mm
£ 0.0751 - £ 0.0799 Request the lead time here
UL94 HB
127.0 mm
£ 0.1056 - £ 0.1099 Request the lead time here
164.0 mm
£ 0.1672 - £ 0.1743 4708 In stock
323.9 mm
£ 0.1326 - £ 0.1382 2348 In stock
222.3 mm
  • of 3
Beaded Cable Tie 152.4 mm 44.5 mm PP Natural

10150245

Price Range
£ 0.0525 - £ 0.0483

Stock Levels
4008 In stock
Attributes
  • Colour
    Natural
  • Head Shape
    Oval
  • Maximum Cable Bundle Diameter
    44.5 mm
  • Overall Length
    152.4 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 222.3 mm 60.3 mm PP Natural

10150306

Price Range
£ 0.116 - £ 0.1115

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    60.3 mm
  • Overall Length
    222.3 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 100.0 mm 25.0 mm PA Natural

10378359

Price Range
£ 0.1248 - £ 0.1248

Stock Levels
34872 In stock
Attributes
  • Colour
    Natural
  • Head Shape
    Square
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Overall Length
    100.0 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 323.9 mm 92.1 mm PP Red

10150047

Price Range
£ 0.1743 - £ 0.1672

Stock Levels
1900 In stock
Attributes
  • Colour
    Red
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    92.1 mm
  • Overall Length
    323.9 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 63.5 mm 14.3 mm PP Red

10150092

Price Range
£ 0.051 - £ 0.047

Stock Levels
3226 In stock
Attributes
  • Colour
    Red
  • Head Shape
    Oval
  • Maximum Cable Bundle Diameter
    14.3 mm
  • Overall Length
    63.5 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 150.0 mm 39.0 mm PA Black

10378434

Price Range
£ 0.377 - £ 0.377

Stock Levels
2271 In stock
Attributes
  • Colour
    Black
  • Head Shape
    Spade
  • Maximum Cable Bundle Diameter
    39.0 mm
  • Overall Length
    150.0 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 280.0 mm 75.0 mm PA Natural

10378397

Price Range
£ 1.1056 - £ 1.1056

Stock Levels
12659 In stock
Attributes
  • Colour
    Natural
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    75.0 mm
  • Overall Length
    280.0 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 101.6 mm 25.4 mm PP Green

10150146

Price Range
£ 0.0518 - £ 0.0476

Stock Levels
3877 In stock
Attributes
  • Colour
    Green
  • Head Shape
    Oval
  • Maximum Cable Bundle Diameter
    25.4 mm
  • Overall Length
    101.6 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 127.0 mm 31.8 mm PP Green

10150207

Price Range
£ 0.0558 - £ 0.0525

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Head Shape
    Oval
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Overall Length
    127.0 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 222.3 mm 60.3 mm Nylon Black

10150290

Price Range
£ 0.1117 - £ 0.1071

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    60.3 mm
  • Overall Length
    222.3 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 273.1 mm 85.7 mm PP Red

10149980

Price Range
£ 0.1431 - £ 0.137

Stock Levels
22000 In stock
Attributes
  • Colour
    Red
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    85.7 mm
  • Overall Length
    273.1 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 63.5 mm 14.3 mm Nylon Black

10150061

Price Range
£ 0.0574 - £ 0.054

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Head Shape
    Oval
  • Maximum Cable Bundle Diameter
    14.3 mm
  • Overall Length
    63.5 mm
  • Full Material
    Polyamide 66
Beaded Cable Tie 120.0 mm 30.0 mm PA Natural

10378366

Price Range
£ 0.2097 - £ 0.2097

Stock Levels
54499 In stock
Attributes
  • Colour
    Natural
  • Head Shape
    Square
  • Maximum Cable Bundle Diameter
    30.0 mm
  • Overall Length
    120.0 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 226.0 mm 63.0 mm PA Natural

10378403

Price Range
£ 0.9057 - £ 0.9057

Stock Levels
4898 In stock
Attributes
  • Colour
    Natural
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    63.0 mm
  • Overall Length
    226.0 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 273.1 mm 85.7 mm PP Yellow

10149997

Price Range
£ 0.1431 - £ 0.137

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    85.7 mm
  • Overall Length
    273.1 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 273.1 mm 85.7 mm Nylon Black

10149966

Price Range
£ 0.1431 - £ 0.137

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    85.7 mm
  • Overall Length
    273.1 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 127.0 mm 31.8 mm Nylon Black

10150177

Price Range
£ 0.0799 - £ 0.0751

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Shape
    Oval
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Overall Length
    127.0 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 164.0 mm PE;LDPE;HDPE Blend Natural

10010747

Price Range
£ 0.1099 - £ 0.1056

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Overall Length
    164.0 mm
  • Full Material
    Polyethylene
  • Commodity Code
    3926909790
Beaded Cable Tie 323.9 mm 92.1 mm PP Yellow

10150054

Price Range
£ 0.1743 - £ 0.1672

Stock Levels
4708 In stock
Attributes
  • Colour
    Yellow
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    92.1 mm
  • Overall Length
    323.9 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 222.3 mm 60.3 mm PP Green

10150313

Price Range
£ 0.1382 - £ 0.1326

Stock Levels
2348 In stock
Attributes
  • Colour
    Green
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    60.3 mm
  • Overall Length
    222.3 mm
  • Full Material
    Polypropylene