Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1334 |
5000 - 9999 | £ 0.1308 |
10000 + | £ 0.1281 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Head Shape | Teardrop |
Maximum Cable Bundle Diameter | 60.3 mm |
Maximum Cable Bundle Diameter | 2.374 in |
Overall Length | 222.3 mm |
Overall Length | 8.752 in |
Full Material | Polypropylene |
Material Flammability Standard | UL94 HB |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue