| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.1117 |
| 5000 - 9999 | £ 0.1094 |
| 10000 + | £ 0.1071 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Head Shape | Teardrop |
| Maximum Cable Bundle Diameter | 2.374 in |
| Maximum Cable Bundle Diameter | 60.3 mm |
| Overall Length | 8.752 in |
| Overall Length | 222.3 mm |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 HB |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue