Menu Search

Standard Beaded Cable Ties

In stock

Standard Beaded Cable Ties are reliable and versatile fastening solutions that excel in securing and organizing cables, wires, and other objects. These ties feature a unique beaded design that allows for quick and effortless installation, while providing a secure and adjustable hold. Manufactured using high-quality materials such as nylon, Standard Beaded Cable Ties offer excellent tensile strength, durability, and resistance to environmental factors. The versatile design of these ties makes them suitable for a wide range of applications across various industries.

One of the main characteristics of Standard Beaded Cable Ties is their ease of use. The beaded design enables simple and efficient installation, eliminating the need for additional tools or complex techniques. The ties can be easily threaded through the beads, and once tightened, they provide a secure and adjustable hold. This feature is particularly advantageous in applications that require frequent adjustments or repositioning of cables, such as in electrical installations or network setups. Additionally, Standard Beaded Cable Ties offer excellent tensile strength, ensuring a reliable and long-lasting hold, even in demanding environments.

  • Material: PA, PP, PE
  • Colour: Natural, Yellow, Red, Blue, Black
  • Material Flammability Standard: UL94 V-2, UL94 HB,


Series Code :SR1818

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
57 results
Product SKUs information
Essentra Part Number Price range Availability Material Flammability Standard Overall Length View
£ 0.0418 - £ 0.0453 938 In stock
63.5 mm
£ 0.0525 - £ 0.0558 2970 In stock
127.0 mm
£ 0.047 - £ 0.051 2000 In stock
63.5 mm
£ 0.0476 - £ 0.0518 13590 In stock
101.6 mm
£ 0.1672 - £ 0.1743 3000 In stock
UL94 HB
323.9 mm
£ 0.0541 - £ 0.0575 2054 In stock
UL94 HB
152.4 mm
£ 0.1224 - £ 0.1275 13436 In stock
273.1 mm
£ 0.1672 - £ 0.1743 1042 In stock
323.9 mm
10150160 £ 0.0476 - £ 0.0518 Request the lead time here
101.6 mm
£ 0.0415 - £ 0.045 Request the lead time here
101.6 mm
10150276 £ 0.0588 - £ 0.0625 13998 In stock
152.4 mm
£ 1.1056 - £ 1.1056 Request the lead time here
UL94 V-2
280.0 mm
£ 0.0849 - £ 0.0902 14181 In stock
UL94 HB
323.9 mm
£ 0.1326 - £ 0.1382 Request the lead time here
222.3 mm
10378373 £ 0.377 - £ 0.377 4219 In stock
UL94 V-2
150.0 mm
£ 0.0588 - £ 0.0625 5991 In stock
152.4 mm
£ 0.5258 - £ 0.5258 Request the lead time here
UL94 V-2
180.0 mm
£ 0.1248 - £ 0.1248 Request the lead time here
UL94 V-2
100.0 mm
£ 0.0525 - £ 0.0558 3000 In stock
127.0 mm
£ 0.1326 - £ 0.1382 Request the lead time here
222.3 mm
  • of 3
Beaded Cable Tie 63.5 mm 14.3 mm PP Natural

10150078

Price Range
£ 0.0453 - £ 0.0418

Stock Levels
938 In stock
Attributes
  • Colour
    Natural
  • Head Shape
    Oval
  • Maximum Cable Bundle Diameter
    14.3 mm
  • Overall Length
    63.5 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 127.0 mm 31.8 mm PP Red

10150214

Price Range
£ 0.0558 - £ 0.0525

Stock Levels
2970 In stock
Attributes
  • Colour
    Red
  • Head Shape
    Oval
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Overall Length
    127.0 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 63.5 mm 14.3 mm PP Yellow

10150108

Price Range
£ 0.051 - £ 0.047

Stock Levels
2000 In stock
Attributes
  • Colour
    Yellow
  • Head Shape
    Oval
  • Maximum Cable Bundle Diameter
    14.3 mm
  • Overall Length
    63.5 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 101.6 mm 25.4 mm PP Red

10150153

Price Range
£ 0.0518 - £ 0.0476

Stock Levels
13590 In stock
Attributes
  • Colour
    Red
  • Head Shape
    Oval
  • Maximum Cable Bundle Diameter
    25.4 mm
  • Overall Length
    101.6 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 323.9 mm 92.1 mm Nylon Black

10150009

Price Range
£ 0.1743 - £ 0.1672

Stock Levels
3000 In stock
Attributes
  • Colour
    Black
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    92.1 mm
  • Overall Length
    323.9 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 152.4 mm 44.5 mm Nylon Black

10150238

Price Range
£ 0.0575 - £ 0.0541

Stock Levels
2054 In stock
Attributes
  • Colour
    Black
  • Head Shape
    Oval
  • Maximum Cable Bundle Diameter
    44.5 mm
  • Overall Length
    152.4 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 273.1 mm 85.7 mm PP Natural

10149959

Price Range
£ 0.1275 - £ 0.1224

Stock Levels
13436 In stock
Attributes
  • Colour
    Natural
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    85.7 mm
  • Overall Length
    273.1 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 323.9 mm 92.1 mm PP Natural

10150016

Price Range
£ 0.1743 - £ 0.1672

Stock Levels
1042 In stock
Attributes
  • Colour
    Natural
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    92.1 mm
  • Overall Length
    323.9 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 101.6 mm 25.4 mm PP Yellow

10150160

Price Range
£ 0.0518 - £ 0.0476

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Head Shape
    Oval
  • Maximum Cable Bundle Diameter
    25.4 mm
  • Overall Length
    101.6 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 101.6 mm 25.4 mm PP Natural

10150122

Price Range
£ 0.045 - £ 0.0415

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Shape
    Oval
  • Maximum Cable Bundle Diameter
    25.4 mm
  • Overall Length
    101.6 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 152.4 mm 44.5 mm PP Red

10150276

Price Range
£ 0.0625 - £ 0.0588

Stock Levels
13998 In stock
Attributes
  • Colour
    Red
  • Head Shape
    Oval
  • Maximum Cable Bundle Diameter
    44.5 mm
  • Overall Length
    152.4 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 280.0 mm 75.0 mm PA Black

10378458

Price Range
£ 1.1056 - £ 1.1056

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    75.0 mm
  • Overall Length
    280.0 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 323.9 mm 92.1 mm Nylon Black

10150023

Price Range
£ 0.0902 - £ 0.0849

Stock Levels
14181 In stock
Attributes
  • Colour
    Black
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    92.1 mm
  • Overall Length
    323.9 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 222.3 mm 60.3 mm PP Red

10150320

Price Range
£ 0.1382 - £ 0.1326

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    60.3 mm
  • Overall Length
    222.3 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 150.0 mm 39.0 mm PA Natural

10378373

Price Range
£ 0.377 - £ 0.377

Stock Levels
4219 In stock
Attributes
  • Colour
    Natural
  • Head Shape
    Spade
  • Maximum Cable Bundle Diameter
    39.0 mm
  • Overall Length
    150.0 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 152.4 mm 44.5 mm PP Yellow

10150283

Price Range
£ 0.0625 - £ 0.0588

Stock Levels
5991 In stock
Attributes
  • Colour
    Yellow
  • Head Shape
    Oval
  • Maximum Cable Bundle Diameter
    44.5 mm
  • Overall Length
    152.4 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 180.0 mm 49.0 mm PA Natural

10378380

Price Range
£ 0.5258 - £ 0.5258

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    49.0 mm
  • Overall Length
    180.0 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 100.0 mm 25.0 mm PA Black

10378410

Price Range
£ 0.1248 - £ 0.1248

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Shape
    Square
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Overall Length
    100.0 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 127.0 mm 31.8 mm PP Yellow

10150221

Price Range
£ 0.0558 - £ 0.0525

Stock Levels
3000 In stock
Attributes
  • Colour
    Yellow
  • Head Shape
    Oval
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Overall Length
    127.0 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 222.3 mm 60.3 mm PP Yellow

10150337

Price Range
£ 0.1382 - £ 0.1326

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    60.3 mm
  • Overall Length
    222.3 mm
  • Full Material
    Polypropylene