Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1334 |
5000 - 9999 | £ 0.1308 |
10000 + | £ 0.1281 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Red |
---|---|
Head Shape | Teardrop |
Maximum Cable Bundle Diameter | 60.3 mm |
Maximum Cable Bundle Diameter | 2.374 in |
Overall Length | 222.3 mm |
Overall Length | 8.752 in |
Full Material | Polypropylene |
Material Flammability Standard | UL94 HB |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue