10150214
BT-5-10-RD
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.0558 |
| 5000 - 9999 | £ 0.0547 |
| 10000 - 24999 | £ 0.0537 |
| 25000 + | £ 0.0525 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Red |
|---|---|
| Head Shape | Oval |
| Maximum Cable Bundle Diameter | 1.252 in |
| Maximum Cable Bundle Diameter | 31.8 mm |
| Overall Length | 127.0 mm |
| Overall Length | 5 in |
| Full Material | Polypropylene |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue