Menu Search

Square Tube Inserts

In stock

Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.

Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.

They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.

  • Finishing product used for square tubular products.
  • Ideal for use on furniture and industrial equipment.
  • Helps prevent damage to floors and protect the tube from external elements.
Material: ABS, LDPE, PE, LDPE - PIR, TPE/TPV – PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
311 results
Product SKUs information
Essentra Part Number Price range Availability AxA h Colour Material Finish t Type View
£ 0.1043 - £ 0.388 52900 In stock
30.0 mm
15.0 mm
Black
PE
2.0 mm
£ 0.1072 - £ 0.1094 Request the lead time here
13.0 mm
11.5 mm
Mid Grey
PE
Eroded
2.0 mm
1
£ 0.1146 - £ 0.1169 2631 In stock
15.0 mm
13.0 mm
Mid Grey
PE
Eroded
2.0 mm
1
£ 0.1596 - £ 0.1637 Request the lead time here
12.0 mm
7.0 mm
White
PE
Eroded
2.0 mm
1
£ 0.1293 - £ 0.4825 Request the lead time here
25.4 mm
11.5 mm
Blue
LDPE - PIR
Eroded
2.5 mm
1
£ 7.3623 - £ 11.5854 3006 In stock
150.0 mm
27.0 mm
Black
LDPE
Eroded
8.0 mm
£ 0.0396 - £ 0.0507 13500 In stock
12.0 mm
9.0 mm
Black
PE
2.0 mm
£ 0.1146 - £ 0.1169 62458 In stock
15.0 mm
13.0 mm
Black
PE
Eroded
2.0 mm
1
10377031 £ 1.5166 - £ 3.1892 Request the lead time here
100.0 mm
20.5 mm
Black
PE
Polished
3.5 mm
1
£ 0.0256 - £ 0.0629 6500 In stock
15.0 mm
11.0 mm
Black
PE
2.0 mm
£ 0.0348 - £ 0.0946 34000 In stock
14.0 mm
10.0 mm
Black
PE
Polished
2.0 mm
2
£ 0.0917 - £ 0.1215 Request the lead time here
20.0 mm
11.5 mm
Dark Grey
LDPE - PIR
Eroded
2.5 mm
1
£ 0.1162 - £ 0.1506 13354 In stock
25.0 mm
11.5 mm
Red
LDPE - PIR
Eroded
2.5 mm
1
10078020 £ 0.6399 - £ 1.3727 Request the lead time here
50.0 mm
14.5 mm
Grey
LDPE - PIR
Eroded
3.0 mm
1
£ 3.5959 - £ 11.4101 809 In stock
90.0 mm
21.0 mm
Black
PE
Eroded
5.0 mm
1
£ 1.1628 - £ 2.4419 11750 In stock
65.0 mm
14.5 mm
Black
LDPE
Eroded
3.0 mm
10081068 £ 0.6633 - £ 1.3933 2675 In stock
60.0 mm
24.3 mm
Black
PE
Eroded
4.0 mm
1
10261262 £ 6.1788 - £ 12.9756 2940 In stock
120.0 mm
25.0 mm
Black
LDPE
Eroded
5.0 mm
£ 0.4954 - £ 1.1946 4900 In stock
44.4 mm
15.1 mm
Black
LDPE - PIR
Polished
3.0 mm
1
£ 0.1041 - £ 0.2187 480 In stock
25.0 mm
19.0 mm
Black
PE
Polished
2.0 mm
1
  • of 16
Square Tube Insert 30.0 mm 15.0 mm 2.0 mm 1.0 mm Black PE

10257531

Price Range
£ 0.388 - £ 0.1043

Stock Levels
52900 In stock
Attributes
  • AxA
    30.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Square Tube Insert 13.0 mm 11.5 mm 2.0 mm 1.5 mm Mid Grey PE

10180822

Price Range
£ 0.1094 - £ 0.1072

Stock Levels
Request the lead time here
Attributes
  • AxA
    13.0 mm
  • h
    11.5 mm
  • h1
    4.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Square Tube Insert 15.0 mm 13.0 mm 2.0 mm 1.0 mm Mid Grey PE

10180846

Price Range
£ 0.1169 - £ 0.1146

Stock Levels
2631 In stock
Attributes
  • AxA
    15.0 mm
  • h
    13.0 mm
  • h1
    3.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Square Tube Insert 12.0 mm 7.0 mm 2.0 mm 1.0 mm White PE

10180792

Price Range
£ 0.1637 - £ 0.1596

Stock Levels
Request the lead time here
Attributes
  • AxA
    12.0 mm
  • h
    7.0 mm
  • h1
    7.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Square Tube Insert 25.4 mm 11.5 mm 2.5 mm 1.0 mm Blue PE

10106440

Price Range
£ 0.4825 - £ 0.1293

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.4 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Square Tube Insert 150.0 mm 27.0 mm 8.0 mm 5.0 mm Black PE

10261279

Price Range
£ 11.5854 - £ 7.3623

Stock Levels
3006 In stock
Attributes
  • AxA
    150.0 mm
  • h
    27.0 mm
  • h1
    7.0 mm
  • T1
    8.0 mm
  • T2
    5.0 mm
Square Tube Insert 12.0 mm 9.0 mm 2.0 mm 1.0 mm Black PE

10257548

Price Range
£ 0.0507 - £ 0.0396

Stock Levels
13500 In stock
Attributes
  • AxA
    12.0 mm
  • h
    9.0 mm
  • h1
    3.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Square Tube Insert 15.0 mm 13.0 mm 2.0 mm 1.0 mm Black PE

10180853

Price Range
£ 0.1169 - £ 0.1146

Stock Levels
62458 In stock
Attributes
  • AxA
    15.0 mm
  • h
    13.0 mm
  • h1
    3.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Square Tube Insert 100.0 mm 20.5 mm 3.5 mm 1.0 mm Black PE

10377031

Price Range
£ 3.1892 - £ 1.5166

Stock Levels
Request the lead time here
Attributes
  • AxA
    100.0 mm
  • h
    20.5 mm
  • h1
    5.5 mm
  • T1
    3.5 mm
  • T2
    1.0 mm
Square Tube Insert 15.0 mm 11.0 mm 2.0 mm 1.0 mm Black PE

10257517

Price Range
£ 0.0629 - £ 0.0256

Stock Levels
6500 In stock
Attributes
  • AxA
    15.0 mm
  • h
    11.0 mm
  • h1
    3.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Square Tube Insert 14.0 mm 10.0 mm 2.0 mm 1.0 mm Black PE

10246917

Price Range
£ 0.0946 - £ 0.0348

Stock Levels
34000 In stock
Attributes
  • AxA
    14.0 mm
  • h
    10.0 mm
  • h1
    3.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Square Tube Insert 20.0 mm 11.5 mm 2.5 mm 0.8 mm Dark Grey PE

10077948

Price Range
£ 0.1215 - £ 0.0917

Stock Levels
Request the lead time here
Attributes
  • AxA
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 25.0 mm 11.5 mm 2.5 mm 1.0 mm Red PE

10081464

Price Range
£ 0.1506 - £ 0.1162

Stock Levels
13354 In stock
Attributes
  • AxA
    25.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Square Tube Insert 50.0 mm 14.5 mm 3.0 mm 1.0 mm Grey PE

10078020

Price Range
£ 1.3727 - £ 0.6399

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 90.0 mm 21.0 mm 5.0 mm 1.0 mm Black PE

10246610

Price Range
£ 11.4101 - £ 3.5959

Stock Levels
809 In stock
Attributes
  • AxA
    90.0 mm
  • h
    21.0 mm
  • h1
    6.0 mm
  • T1
    5.0 mm
  • T2
    1.0 mm
Square Tube Insert 65.0 mm 14.5 mm 3.0 mm 1.0 mm Black PE

10079621

Price Range
£ 2.4419 - £ 1.1628

Stock Levels
11750 In stock
Attributes
  • AxA
    65.0 mm
  • h
    14.5 mm
  • h1
    6.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 60.0 mm 24.3 mm 4.0 mm 2.0 mm Black PE

10081068

Price Range
£ 1.3933 - £ 0.6633

Stock Levels
2675 In stock
Attributes
  • AxA
    60.0 mm
  • h
    24.3 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Square Tube Insert 120.0 mm 25.0 mm 5.0 mm 2.5 mm Black PE

10261262

Price Range
£ 12.9756 - £ 6.1788

Stock Levels
2940 In stock
Attributes
  • AxA
    120.0 mm
  • h
    25.0 mm
  • h1
    5.0 mm
  • T1
    5.0 mm
  • T2
    2.5 mm
Square Tube Insert 44.4 mm 15.1 mm 3.0 mm 2.0 mm Black PE

10093030

Price Range
£ 1.1946 - £ 0.4954

Stock Levels
4900 In stock
Attributes
  • AxA
    44.4 mm
  • h
    15.1 mm
  • h1
    4.7 mm
  • T1
    3.0 mm
  • T2
    2.0 mm
Square Tube Insert 25.0 mm 19.0 mm 2.0 mm 1.0 mm Black PE

10376935

Price Range
£ 0.2187 - £ 0.1041

Stock Levels
480 In stock
Attributes
  • AxA
    25.0 mm
  • h
    19.0 mm
  • h1
    5.8 mm
  • T1
    2.0 mm
  • T2
    1.0 mm