10261279
466559
| Quantity | Unit price |
|---|---|
| 1 - 74 | £ 11.5854 |
| 75 + | £ 7.3623 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| AxA | 5.906 in |
|---|---|
| AxA | 150.0 mm |
| h | 1.063 in |
| h | 27.0 mm |
| h1 | 7.0 mm |
| h1 | 0.276 in |
| T1 | 8.0 mm |
| T1 | 0.315 in |
| T2 | 5.0 mm |
| T2 | 0.197 in |
| Full Material | Polyethylene |
| Colour | Black |
| Finish | Eroded |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue