10180822
056013062003
| Quantity | Unit price |
|---|---|
| 500 - 999 | £ 0.1094 |
| 1000 + | £ 0.1072 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| AxA | 0.512 in |
|---|---|
| AxA | 13.0 mm |
| h | 11.5 mm |
| h | 0.453 in |
| h1 | 4.0 mm |
| h1 | 0.157 in |
| T1 | 2.0 mm |
| T1 | 0.079 in |
| T2 | 0.059 in |
| T2 | 1.5 mm |
| Full Material | Polyethylene |
| Colour | Mid Grey |
| Finish | Eroded |
| Type | 1 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue