| Quantity | Unit price |
|---|---|
| 25 - 249 | £ 2.4419 |
| 250 + | £ 1.1628 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| AxA | 65.0 mm |
|---|---|
| AxA | 2.559 in |
| h | 14.5 mm |
| h | 0.571 in |
| h1 | 6.0 mm |
| h1 | 0.236 in |
| T1 | 3.0 mm |
| T1 | 0.118 in |
| T2 | 1.0 mm |
| T2 | 0.039 in |
| Full Material | Polyethylene |
| Colour | Black |
| Finish | Eroded |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue