Menu Search

Square Tube Inserts

In stock

Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.

Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.

They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.

  • Finishing product used for square tubular products.
  • Ideal for use on furniture and industrial equipment.
  • Helps prevent damage to floors and protect the tube from external elements.
Material: ABS, LDPE, PE, LDPE - PIR, TPE/TPV – PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
311 results
Product SKUs information
Essentra Part Number Price range Availability AxA h Colour Material Finish t Type View
£ 0.0449 - £ 0.0699 Request the lead time here
12.0 mm
7.0 mm
Black
ABS
Eroded
1.0 mm
2
£ 0.0539 - £ 0.0839 Request the lead time here
15.0 mm
8.5 mm
Black
ABS
Eroded
1.0 mm
2
£ 0.0775 - £ 0.1205 Request the lead time here
20.0 mm
7.0 mm
Black
ABS
Eroded
1.0 mm
2
£ 0.1108 - £ 0.1724 Request the lead time here
25.0 mm
7.0 mm
Black
ABS
Eroded
1.5 mm
2
£ 0.2782 - £ 0.4328 Request the lead time here
50.0 mm
11.0 mm
Black
ABS
Eroded
1.5 mm
2
£ 0.1924 - £ 0.2993 Request the lead time here
15.0 mm
8.5 mm
Silver
ABS
Metallic
1.0 mm
2
£ 0.1139 - £ 0.1771 Request the lead time here
25.0 mm
7.0 mm
Black
ABS
Eroded
1.2 mm
2
£ 0.1063 - £ 0.1654 Request the lead time here
25.0 mm
7.0 mm
Black
ABS
Eroded
2.0 mm
2
£ 0.0441 - £ 0.0686 Request the lead time here
12.0 mm
7.0 mm
Black
ABS
Eroded
1.2 mm
2
£ 0.1154 - £ 0.1795 Request the lead time here
25.0 mm
7.0 mm
Black
ABS
Eroded
1.0 mm
2
£ 0.1017 - £ 0.1583 Request the lead time here
30.0 mm
10.0 mm
Black
ABS
Eroded
1.2 mm
2
  • of 16
Square Tube Insert 12.0 mm 1.0 mm Black ABS

20599867

Price Range
£ 0.0699 - £ 0.0449

Stock Levels
Request the lead time here
Attributes
  • AxA
    12.0 mm
  • h
    7.0 mm
  • T1
    1.0 mm
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Colour
    Black
Square Tube Insert 15.0 mm 1.0 mm Black ABS

20599881

Price Range
£ 0.0839 - £ 0.0539

Stock Levels
Request the lead time here
Attributes
  • AxA
    15.0 mm
  • h
    8.5 mm
  • T1
    1.0 mm
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Colour
    Black
Square Tube Insert 20.0 mm 1.0 mm Black ABS

20599911

Price Range
£ 0.1205 - £ 0.0775

Stock Levels
Request the lead time here
Attributes
  • AxA
    20.0 mm
  • h
    7.0 mm
  • T1
    1.0 mm
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Colour
    Black
Square Tube Insert 25.0 mm 1.5 mm Black ABS

20599966

Price Range
£ 0.1724 - £ 0.1108

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • h
    7.0 mm
  • T1
    1.5 mm
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Colour
    Black
Square Tube Insert 50.0 mm 1.5 mm Black ABS

20600020

Price Range
£ 0.4328 - £ 0.2782

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h
    11.0 mm
  • T1
    1.5 mm
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Colour
    Black
Square Tube Insert 15.0 mm 1.0 mm Silver ABS

20604134

Price Range
£ 0.2993 - £ 0.1924

Stock Levels
Request the lead time here
Attributes
  • AxA
    15.0 mm
  • h
    8.5 mm
  • T1
    1.0 mm
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Colour
    Silver
Square Tube Insert 25.0 mm 1.2 mm Black ABS

20599959

Price Range
£ 0.1771 - £ 0.1139

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • h
    7.0 mm
  • T1
    1.2 mm
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Colour
    Black
Square Tube Insert 25.0 mm 2.0 mm Black ABS

20599973

Price Range
£ 0.1654 - £ 0.1063

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • h
    7.0 mm
  • T1
    2.0 mm
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Colour
    Black
Square Tube Insert 12.0 mm 1.2 mm Black ABS

20599874

Price Range
£ 0.0686 - £ 0.0441

Stock Levels
Request the lead time here
Attributes
  • AxA
    12.0 mm
  • h
    7.0 mm
  • T1
    1.2 mm
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Colour
    Black
Square Tube Insert 25.0 mm 1.0 mm Black ABS

20599942

Price Range
£ 0.1795 - £ 0.1154

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • h
    7.0 mm
  • T1
    1.0 mm
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Colour
    Black
Square Tube Insert 30.0 mm 1.2 mm Black ABS

20599997

Price Range
£ 0.1583 - £ 0.1017

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • h
    10.0 mm
  • T1
    1.2 mm
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Colour
    Black