20604134
20604134
| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.2993 |
| 1000 - 4999 | £ 0.2138 |
| 5000 + | £ 0.1924 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| AxA | 0.591 in |
|---|---|
| AxA | 15.0 mm |
| h | 0.335 in |
| h | 8.5 mm |
| T1 | 1.0 mm |
| T1 | 0.039 in |
| Full Material | Poly(Acrylonitrile Butadiene Styrene) |
| Colour | Silver |
| Finish | Metallic |
| Type | 2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue