20599997
20599997
| Quantity | Unit price |
|---|---|
| 50 - 499 | £ 0.1583 |
| 500 - 2499 | £ 0.113 |
| 2500 + | £ 0.1017 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| AxA | 1.181 in |
|---|---|
| AxA | 30.0 mm |
| h | 0.394 in |
| h | 10.0 mm |
| T1 | 1.2 mm |
| T1 | 0.047 in |
| Full Material | Poly(Acrylonitrile Butadiene Styrene) |
| Colour | Black |
| Finish | Eroded |
| Type | 2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue