Menu Search

Square Tube Inserts

In stock

Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.

Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.

They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.

  • Finishing product used for square tubular products.
  • Ideal for use on furniture and industrial equipment.
  • Helps prevent damage to floors and protect the tube from external elements.
Material: ABS, LDPE, PE, LDPE - PIR, TPE/TPV – PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
311 results
Product SKUs information
Essentra Part Number Price range Availability AxA h Colour Material Finish t Type View
10077184 £ 0.4568 - £ 0.9594 64900 In stock
40.0 mm
14.5 mm
Black
LDPE
Polished
3.0 mm
£ 0.0743 - £ 0.0838 9750 In stock
16.0 mm
11.5 mm
Black
PE
Polished
2.5 mm
1
£ 0.5091 - £ 1.0682 1750 In stock
45.0 mm
14.5 mm
Mid Grey
LDPE - PIR
Eroded
3.0 mm
1
£ 0.6536 - £ 1.3727 1400 In stock
50.0 mm
14.5 mm
Dark Grey
LDPE - PIR
Polished
3.0 mm
1
10077979 £ 0.1245 - £ 0.1555 750 In stock
25.4 mm
11.5 mm
Dark Grey
LDPE - PIR
Eroded
2.5 mm
1
£ 0.1293 - £ 0.4825 Request the lead time here
25.4 mm
11.5 mm
Blue
LDPE - PIR
Eroded
2.5 mm
1
£ 7.3623 - £ 11.5854 3006 In stock
150.0 mm
27.0 mm
Black
LDPE
Eroded
8.0 mm
£ 0.0931 - £ 0.095 493 In stock
12.0 mm
7.0 mm
Black
PE
Eroded
2.0 mm
1
£ 0.0466 - £ 0.1086 Request the lead time here
20.0 mm
11.0 mm
Black
PE
2.0 mm
£ 0.0396 - £ 0.0507 13500 In stock
12.0 mm
9.0 mm
Black
PE
2.0 mm
£ 0.1842 - £ 0.6883 2025 In stock
40.0 mm
16.0 mm
Black
PE
2.0 mm
£ 0.1072 - £ 0.1094 Request the lead time here
13.0 mm
11.5 mm
Mid Grey
PE
Eroded
2.0 mm
1
£ 0.1146 - £ 0.1169 62458 In stock
15.0 mm
13.0 mm
Black
PE
Eroded
2.0 mm
1
£ 0.1146 - £ 0.1169 2631 In stock
15.0 mm
13.0 mm
Mid Grey
PE
Eroded
2.0 mm
1
£ 0.1104 - £ 0.1126 Request the lead time here
13.0 mm
11.5 mm
Black
PE
Eroded
2.0 mm
1
£ 0.1596 - £ 0.1637 Request the lead time here
12.0 mm
7.0 mm
White
PE
Eroded
2.0 mm
1
£ 0.1568 - £ 0.338 3000 In stock
32.0 mm
11.5 mm
Black
LDPE
Eroded
3.0 mm
£ 1.7339 - £ 3.6412 3120 In stock
75.0 mm
22.0 mm
Black
LDPE
Eroded
4.0 mm
£ 0.1389 - £ 0.2368 3000 In stock
30.0 mm
11.5 mm
Mid Grey
LDPE - PIR
Eroded
3.0 mm
10077870 £ 0.7816 - £ 1.6761 Request the lead time here
50.8 mm
14.5 mm
Mid Grey
LDPE - PIR
Eroded
3.0 mm
  • of 16
Tube Insert 40.0 mm 3.0 mm 1.0 mm Black LDPE

10077184

Price Range
£ 0.9594 - £ 0.4568

Stock Levels
64900 In stock
Attributes
  • AxA
    40.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 16.0 mm 11.5 mm 2.5 mm 0.8 mm Black PE

10077023

Price Range
£ 0.0838 - £ 0.0743

Stock Levels
9750 In stock
Attributes
  • AxA
    16.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 45.0 mm 14.5 mm 3.0 mm 1.0 mm Mid Grey PE

10077856

Price Range
£ 1.0682 - £ 0.5091

Stock Levels
1750 In stock
Attributes
  • AxA
    45.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 50.0 mm 14.5 mm 3.0 mm 1.0 mm Dark Grey PE

10077924

Price Range
£ 1.3727 - £ 0.6536

Stock Levels
1400 In stock
Attributes
  • AxA
    50.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 25.4 mm 11.5 mm 2.5 mm 1.0 mm Dark Grey PE

10077979

Price Range
£ 0.1555 - £ 0.1245

Stock Levels
750 In stock
Attributes
  • AxA
    25.4 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Square Tube Insert 25.4 mm 11.5 mm 2.5 mm 1.0 mm Blue PE

10106440

Price Range
£ 0.4825 - £ 0.1293

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.4 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Square Tube Insert 150.0 mm 27.0 mm 8.0 mm 5.0 mm Black PE

10261279

Price Range
£ 11.5854 - £ 7.3623

Stock Levels
3006 In stock
Attributes
  • AxA
    150.0 mm
  • h
    27.0 mm
  • h1
    7.0 mm
  • T1
    8.0 mm
  • T2
    5.0 mm
Square Tube Insert 12.0 mm 7.0 mm 2.0 mm 1.0 mm Black PE

10180815

Price Range
£ 0.095 - £ 0.0931

Stock Levels
493 In stock
Attributes
  • AxA
    12.0 mm
  • h
    7.0 mm
  • h1
    7.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Square Tube Insert 20.0 mm 11.0 mm 2.0 mm 1.0 mm Black PE

10257500

Price Range
£ 0.1086 - £ 0.0466

Stock Levels
Request the lead time here
Attributes
  • AxA
    20.0 mm
  • h
    11.0 mm
  • h1
    4.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Square Tube Insert 12.0 mm 9.0 mm 2.0 mm 1.0 mm Black PE

10257548

Price Range
£ 0.0507 - £ 0.0396

Stock Levels
13500 In stock
Attributes
  • AxA
    12.0 mm
  • h
    9.0 mm
  • h1
    3.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Square Tube Insert 40.0 mm 16.0 mm 2.0 mm 1.0 mm Black PE

10257524

Price Range
£ 0.6883 - £ 0.1842

Stock Levels
2025 In stock
Attributes
  • AxA
    40.0 mm
  • h
    16.0 mm
  • h1
    4.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Square Tube Insert 13.0 mm 11.5 mm 2.0 mm 1.5 mm Mid Grey PE

10180822

Price Range
£ 0.1094 - £ 0.1072

Stock Levels
Request the lead time here
Attributes
  • AxA
    13.0 mm
  • h
    11.5 mm
  • h1
    4.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Square Tube Insert 15.0 mm 13.0 mm 2.0 mm 1.0 mm Black PE

10180853

Price Range
£ 0.1169 - £ 0.1146

Stock Levels
62458 In stock
Attributes
  • AxA
    15.0 mm
  • h
    13.0 mm
  • h1
    3.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Square Tube Insert 15.0 mm 13.0 mm 2.0 mm 1.0 mm Mid Grey PE

10180846

Price Range
£ 0.1169 - £ 0.1146

Stock Levels
2631 In stock
Attributes
  • AxA
    15.0 mm
  • h
    13.0 mm
  • h1
    3.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Square Tube Insert 13.0 mm 11.5 mm 2.0 mm 1.5 mm Black PE

10326893

Price Range
£ 0.1126 - £ 0.1104

Stock Levels
Request the lead time here
Attributes
  • AxA
    13.0 mm
  • h
    11.5 mm
  • h1
    4.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Square Tube Insert 12.0 mm 7.0 mm 2.0 mm 1.0 mm White PE

10180792

Price Range
£ 0.1637 - £ 0.1596

Stock Levels
Request the lead time here
Attributes
  • AxA
    12.0 mm
  • h
    7.0 mm
  • h1
    7.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Square Tube Insert 32.0 mm 11.5 mm 3.0 mm 1.0 mm Black PE

10079591

Price Range
£ 0.338 - £ 0.1568

Stock Levels
3000 In stock
Attributes
  • AxA
    32.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 75.0 mm 22.0 mm 4.0 mm 2.0 mm Black PE

10079638

Price Range
£ 3.6412 - £ 1.7339

Stock Levels
3120 In stock
Attributes
  • AxA
    75.0 mm
  • h
    22.0 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Square Tube Insert 30.0 mm 11.5 mm 3.0 mm 1.0 mm Mid Grey PE

10077832

Price Range
£ 0.2368 - £ 0.1389

Stock Levels
3000 In stock
Attributes
  • AxA
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 50.8 mm 14.5 mm 3.0 mm 1.0 mm Mid Grey PE

10077870

Price Range
£ 1.6761 - £ 0.7816

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.8 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm