Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.
Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.
They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.
Material: ABS, LDPE, PE, LDPE - PIR, TPE/TPV – PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | AxA | h | Colour | Material | Finish | t | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0661 - £ 0.2402 | 1750 In stock |
0.984 in
25.0 mm
|
0.591 in
15.0 mm
|
Black
|
PE
|
|
0.079 in
2.0 mm
|
|
||
| £ 0.1043 - £ 0.388 | 52900 In stock |
1.181 in
30.0 mm
|
0.591 in
15.0 mm
|
Black
|
PE
|
|
0.079 in
2.0 mm
|
|
||
| £ 0.8284 - £ 1.0269 | 80 In stock |
2.165 in
55.0 mm
|
0.571 in
14.5 mm
|
Black
|
LDPE
|
Eroded
|
0.157 in
4.0 mm
|
|
||
| £ 0.1146 - £ 0.1169 | 2631 In stock |
0.591 in
15.0 mm
|
0.512 in
13.0 mm
|
Mid Grey
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.0931 - £ 0.095 | 493 In stock |
0.472 in
12.0 mm
|
0.276 in
7.0 mm
|
Black
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.0396 - £ 0.0507 | 13500 In stock |
0.472 in
12.0 mm
|
0.354 in
9.0 mm
|
Black
|
PE
|
|
0.079 in
2.0 mm
|
|
||
| £ 0.1293 - £ 0.4825 | Request the lead time here |
1 in
25.4 mm
|
0.453 in
11.5 mm
|
Blue
|
LDPE - PIR
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
| £ 0.1596 - £ 0.1637 | 26925 In stock |
0.472 in
12.0 mm
|
0.276 in
7.0 mm
|
White
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.5091 - £ 1.0682 | 1750 In stock |
1.772 in
45.0 mm
|
0.571 in
14.5 mm
|
Mid Grey
|
LDPE - PIR
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.4705 - £ 0.9886 | Request the lead time here |
1.969 in
50.0 mm
|
0.748 in
19.0 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.0466 - £ 0.1086 | Request the lead time here |
0.787 in
20.0 mm
|
0.433 in
11.0 mm
|
Black
|
PE
|
|
0.079 in
2.0 mm
|
|
||
| £ 0.1842 - £ 0.6883 | 2025 In stock |
1.575 in
40.0 mm
|
0.63 in
16.0 mm
|
Black
|
PE
|
|
0.079 in
2.0 mm
|
|
||
| £ 7.3623 - £ 11.5854 | 3006 In stock |
5.906 in
150.0 mm
|
1.063 in
27.0 mm
|
Black
|
LDPE
|
Eroded
|
0.315 in
8.0 mm
|
|
||
| 10377000 | £ 0.5272 - £ 0.5372 | 13450 In stock |
2.362 in
60.0 mm
|
0.728 in
18.5 mm
|
Black
|
PE
|
Polished
|
0.098 in
2.5 mm
|
1
|
|
| £ 0.5371 - £ 1.1268 | 700 In stock |
2.362 in
60.0 mm
|
0.76 in
19.3 mm
|
Black
|
PE
|
Polished
|
0.157 in
4.0 mm
|
1
|
||
| 10377024 | £ 0.9539 - £ 2.0437 | 1755 In stock |
3.15 in
80.0 mm
|
0.815 in
20.7 mm
|
Black
|
PE
|
Polished
|
0.138 in
3.5 mm
|
1
|
|
| £ 0.0941 - £ 0.0959 | Request the lead time here |
0.394 in
10.0 mm
|
0.453 in
11.5 mm
|
White
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.1072 - £ 0.1094 | 9000 In stock |
0.512 in
13.0 mm
|
0.453 in
11.5 mm
|
Mid Grey
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.1146 - £ 0.1169 | 62458 In stock |
0.591 in
15.0 mm
|
0.512 in
13.0 mm
|
Black
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.1104 - £ 0.1126 | Request the lead time here |
0.512 in
13.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue